Search
Languages

TBUĀ® High-Speed Protectors (HSPs)

TBU® High-Speed Protectors (HSPs)
Specifications
Technical Library Bourns TBU® High-Speed Protectors are Electronic Current Limiters (ECLs) that guard against lightning, power induction, power cross, Earth Potential Rise (EPR), and other energy surges.

The Bourns® TBU® HSP, a silicon-based, solid-state, resettable device is an effective barrier placed in series to block transient currents and provide voltage isolation. 

Circuit protection is a critical parameter in some markets and applications. Bourns® TBU® HSPs combined with other Bourns® overvoltage products provide superior protection on surge events.

Bourns has introduced six new TBU® HSP product families. The TBU-DF series with two impulse voltages and five trigger currents; the TBU-CA with five impulse voltages and five trigger currents; the TBU-CA-Q series is the AEC-Q101 compliant variant of the TBU-CA series; the TBU-DT series with two impulse voltages and four trigger currents. The TBU-DB-Q with one impulse voltage, one trigger current and AEC-Q101 compliancy; the TBU-PL, a dual 50 ohm bidirectional device with four impulse voltages, two trigger currents, and an added feature for both voltage and current triggering; and the TBU-RS for RS-485 port protection and saving board space.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Quick link to the Sample Request: Request Sample
Max Impulse Voltage Vimp (V)
Max continuous RMS AC voltage (Vrms)
Min Trigger Current (mA)
Typ Trigger Current (mA)
Typ On Resistance (ā„¦)
PART NUMBERMax Impulse Voltage Vimp (V)Max continuous RMS AC voltage (Vrms)Min Trigger Current (mA)Typ Trigger Current (mA)Typ On Resistance (ā„¦)Response Time (ns)Device Type Package TypeEngineeringBuy Now
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
Introducing Bourns® GMOVā„¢ Components
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
Bourns® IsoMOVā„¢ Hybrid Protector
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
Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOVā„¢ to the Rescue!
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
Training: Bourns® Singlfuseā„¢ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuseā„¢ SMD Fuses - AEC-Q200-Equivalent Compliant
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
Training: Bourns® IsoMOVā„¢ Hybrid Protection Component Product Training Module
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
Training: Bourns® Transient Current Suppressor (TCSā„¢) High-Speed Protectors (HSPs)
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
Training: Bourns® GMOVā„¢ Hybrid Overvoltage Protection Component