Search
Languages

LED Shunt Protectors (LSPs)

LED Shunt Protectors (LSPs)

Circuit protection is becoming more important as the demand for LEDs grows and the technology becomes the preferred lighting source. Using Bourns® LED Shunt Protectors helps prevent failures in high reliability LED lighting applications. In the event of an open LED, the whole LED string will go black, compromising the application. This can lead to warranty returns or maintenance calls. Incorporating Bourns® LSP Series shunt protectors into an LED design enables the healthy LEDs in the string to remain illuminated by shunting current around the inoperable open circuit LED. The LSP Series of open LED shunt protectors provides a cost-effective alternative to conventional solutions including street lighting, lighting fixtures and backlight signage systems.

Using Bourns® LSP devices helps to minimize design costs. These devices are designed with flexibility in mind to help engineers select the optimal solution to balance the cost and failure impacts for each application.

For more info, please have a look at New Open LED Shunt Protection (LSP) Devices White Paper.

Quick link to the Sample Request: Request Sample
Series LSP0900
Data Sheet LSP0900
Photo LSP_part
Type LED Shunt Protector
Repetitive Peak Off-State Voltage Symbol:DRM / unit: V 9.0
Minimum Holding Current @ IT = 1 A Symbol: IT / unit: mA 5
Maximum On-state Voltage @ IT = 1 A Symbol: VT / unit: V 1.2
Absolute Rating Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)
MDS SMB-Package (DO-214AA) MDS
Design Files Downloads
Engineering
Buy Now Buy
Series LSP0900
Data Sheet LSP0900
Photo SMA
Type LED Shunt Protector
Repetitive Peak Off-State Voltage Symbol:DRM / unit: V 9.0
Minimum Holding Current @ IT = 1 A Symbol: IT / unit: mA 5
Maximum On-state Voltage @ IT = 1 A Symbol: VT / unit: V 1.2
Absolute Rating Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)
MDS SMA
Design Files Downloads
Engineering
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)