Search
Languages

Bourns Introduces Low Profile, High Creepage Isolation Transformer for Gate Drive and High Voltage Battery Management Systems

Bourns designed its latest AEC-Q200 compliant transformers to meet compact, high power density requirements in automotive, industrial and energy storage applications

RIVERSIDE, Calif., October 3, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions today introduced a new AEC-Q200 compliant, automotive grade, low profile, high creepage isolation transformer. The Bourns® Model HVMA03F4A-LP8S Series flyback transformer is designed to support high power density for greater efficiency in a compact form factor. These capabilities are required in a wide range of applications, including gate drive and high voltage battery management systems (BMS).

This new flyback transformer series expands Bourns’ portfolio of low power, high creepage isolation transformers. This series operates from a typical 12 V supply with an extended input voltage range of 10 to 24 V, and features a new coil mechanical design that helps to increase system performance and safety. These features make the Model HVMA03F4A-LP8S Series ideal for use with Silicon Carbide (SiC), IGBT and Gallium Nitride (GaN) switching elements in automotive, industrial, and energy storage applications.

The Model HVMA03F4A-LP8S Series is constructed with a center-tapped output to generate a ±5 V supply to aid in biasing gate drive turn on and off circuitry. This new series is AEC-Q200 compliant and uses a basic insulation layer that complies with the IEC 60664-1 standard with a working voltage up to 800 VDC. It also features an 8 mm creepage and 2 mm clearance with a Hi-Pot isolation voltage up to 2750 VAC with an extended operating temperature range of -40 to +125 °C.

Available now, the Bourns® Model HVMA03F4A-LP8S Series is RoHS* compliant. For additional product information, please see: www.bourns.com/products/magnetic-products/transformers-bms-aecq200.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

About Bourns

Bourns, Inc., is a leading manufacturer and supplier of position and speed sensors, circuit protection solutions, magnetic components, microelectronic modules, panel controls and resistive products. Headquartered in Riverside, California, USA, Bourns serves a broad range of markets, including automotive, industrial, consumer, communications, non-critical life support medical (low/medium risk), audio and various other market segments. Additional company and product information is available at www.bourns.com.

Bourns® and the Bourns logo are registered trademarks of Bourns, Inc. and may be used only with the permission of Bourns and proper acknowledgement. Other listed names and brands are trademarks or registered trademarks of their respective owners.

Bourns® products have not been designed for and are not intended for use in "lifesaving," "life-critical" or "life-sustaining" applications nor any other applications where failure or malfunction of the Bourns® product may result in personal injury or death. See Legal Disclaimer Notice www.bourns.com/docs/legal/disclaimer.pdf

Agency Contact:
Annette Keller
Keller Communication
annettekeller1984@gmail.com
Company Contact:
David Scofield
Bourns, Inc.
(951) 781-5054
david.scofield@bourns.com