Search
Languages

Networks

Today’s automotive designs use a diverse set of network interfaces including CAN, Flexray and Ethernet to connect various Electronics Sub-Assemblies (ESAs) to the system and other ESAs. These interfaces are susceptible to interference or reliability issues caused by outside surges, other electronics in the system or human interaction. Therefore, effective circuit protection is necessary. Bourns meets the requirements for stable and reliable system design with a deep understanding of the needs and specifications for conversion, interfaces and circuit threats. Bourns offers a broad range of components that address performance and protection need for each part of the automotive system.

Applications: Vehicles have numerous networks to get data, power and control signals throughout the car. Network interfaces, DC/DC power need Protection and Conditioning.

  • CAN
  • Flexray
  • LIN
  • Ethernet
  • DC/DC Power Conversion

back button english