Search
Languages

Home Gateway and Routers

  • Overview
  • Products
  • Resources

Consumer gateways and routers are devices that reside at the edge of a network (or in the consumer premises) and connect the local area network (LAN) and all of the devices on it to the internet.

Besides WiFi connectivity, the gateways and routers offer a plethora of high speed I/O ports that provide instant plug and play connectivity to a consumer’s vast collection of multimedia devices. Common I/O ports like GbE offer internet connection for printers, IoT and other devices. USB ports offer connectivity to USB drives and PC, HDMI for video and audio, standard video, etc. The high-speed data pipeline connecting the gateway/router to the telco provider can be DSL phone connection/cable or fiber.

Bourns offers a rich portfolio of ESD protection devices, common mode choke and signal transformers for USB 2.0/USB 3.1, HDMI 2.0, DisplayPort, eSATA and GbE ports. Our offering also includes signal line (GbE/USB/HDMI) ESD devices with ≤ 0.05 pF matching capacitance between signal pairs in design-friendly ‘pass-through’ signal routing packages.

Surge protection devices are used for the xDSL and cable ports. Bourns is an industry leader offering a wide selection of GDTs, TISP® Thyristor Surge Protectors, TBU® High-Speed Protectors for transient protection, PTCs and surge resistors to meet stringent surge and safety compliance (ITU-T/GR1089/IEC) and mandated in different regions of the world.

gateway_router_ports