This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
Contact Us
Careers
My Bourns
English
Markets
Markets
Markets
Automotive
Circuit Protection
Wireless and Wireline Communications
Vehicle Electrification
Industry 4.0
Cloud and Edge Computing
Consumer Goods
Power Conversion
Automotive Power
Consumer Electronics Power Supplies
Renewable Energy Power
Network and Telecommunication Power
Sensing
Electric Vehicle Charging
Energy Systems
Medical Equipment
Welding Equipment
Automotive
Motor Controls
Heavy Equipment
Applications
Applications
Discover the optimal solution for your specific application.
With innovative new technologies, products and solutions, there are more reasons to partner with Bourns than ever before.
Applications
Automotive
Consumer Electronics
ESD Protection Guide
Lighting
Medical
Military
Mobile
Network Communications
Office Machines
Industrial & Instrumentation
Telecommunications
Products
Products
Products
New Products
Automotive Sensors
AEC-Q Compliant Products
Circuit Protection
Connectors
Diodes
Encoders
Heaters
IGBTs
CO & Outside Plant Products
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Potentiometers
Resistors
Sensors
Services
Surge Protective Devices
Switches
Thermal Cutoff Devices (TCOs)
Trimpot® Trimming Potentiometers
Guitar Pots
Pro Audio
Pro Lighting
News
News
News
Never miss an update.
Sign up now for Bourns news and product updates.
New Products
New Publications
Press Releases
Tradeshows
Social Media
Blog
Resources
Resources
Resources
Technical Library & Documents
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Product Activity Summary
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Tools & Training
Parametric Search
Design Tools
Request Samples
Reference Design
Training
FAQs
Resistor Part Number Lookup
Other Resources
Bourns Environmental, Social and Governance
Ga/Ge Statement
Certificates and Standards
Partner Portals
Disclaimers, Terms and Policies
Product Compliance
RoHS/Material Declaration Sheets (MDS)
REACH Statement
TSCA Statement
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Responsible Mineral Reporting
Bourns Statement on Basel Stockholm and Minamata Conventions
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Export Control Inquiry
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Product Activity Summary
Parametric Search
Design Tools
Reference Design
Training
FAQs
Resistor Part Number Lookup
RoHS/Material Declaration Sheets (MDS)
Bourns Environmental, Social and Governance
REACH Statement
TSCA Statement
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Conflict Mineral Reporting
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Ga/Ge Statement
Export Control Inquiry
Certificates and Standards
Partner Portals
Support
Support
Support
About Us
Bourns Mission
Bourns Advantage
Beyond Our Wildest Dreams
Community Outreach
Bourns Corporate Video
Global Locations
Compliance, Ethics, and Registrations
Local Microsites
Quality Systems
Contact
Sales Locations
Global Locations
Request Samples
Careers
Legal
Sitemap
Contact Us
Careers
My Bourns
Language
•
Keyword
•
Inventory
•
Cross-Reference
•
Parametric Search
EMC Filter Chokes
Home
/
Products
/
Magnetic Products
/
EMC Filter Chokes
Specifications
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
×
Data Sheet
MDS
Specifications
Series
071923
Data Sheet
Photo
Size
Inductance Ā±30 %
22 mH
Current Rating (A)
0.28
DC Resistance (ohms)
3
Dielectric Strength (kV
eff
)
1
MDS
071923
Engineering
Buy Now
Buy
Design Files
Design Kits - Magnetics
Return to Product Line
Inductance (Ī¼H)
min
0
max
120,000
Current Rating (A)
min
0.0005
max
70
Current Saturation (A)
min
0.0003
max
118
DCR (Ohms)
min
0
max
484
Height (mm)
min
0
max
54
Length (mm)
min
0
max
54
Width (mm)
min
0
max
38.1
Material Core
Alumina
Carbonyl Powder
Ceramic
Ferrite
Iron
Iron Powder
Metal
Phenolic
Powdered Iron
Sendust
Shielding
Semi-Shielded
Shielded
Unshielded
Ratings
AEC-Q200
Model/Datasheet
Photo
MSL
Soldering Profiles
Packaging Label
Terminal
CofC
3rd Party Test Reports
MDS
China RoHS
071923
TBD
See Data Sheet
TBD
TBD
SP Transformers
Request Report
071923
TBD
093267
TBD
See Data Sheet
TBD
TBD
SP Transformers
Request Report
093267
TBD
File
Type
Size
Uploaded on
Download
Protecting High Speed Communication Ports
PDF
843.57 KB
28 May, 2015
Download
fields marked with an asterisk are required
Name
Click to add
(?)
Company
Click to add
(?)
Address
Click to add
(?)
City
Click to add
(?)
State
Click to add
(?)
Zip Code
Click to add
(?)
Country
Please choose country
Argentina
Armenia
Australia
Austria
Azerbaijan
Belarus
Belgium
Brazil
Bulgaria
Canada
Chile
China
Costa Rica
Croatia
Czech Republic
Denmark
Egypt
Estonia
Finland
France
Germany
Greece
Hong Kong
Hungary
India
Indonesia
Iran
Ireland
Israel
Italy
Japan
Kazakhstan
Korea
Kyrgyzstan
Latvia
Lithuania
Luxembourg
Malaysia
Mexico
Moldova
Netherlands
New Zealand
Norway
Other
Philippines
Poland
Portugal
Puerto Rico
Romania
Russian Federation
Serbia
Singapore
Slovakia
Slovenia
South Africa
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Thailand
Tunisia
Turkey
Ukraine
United States
United Kingdom
Uruguay
Venezuela
Vietnam
Work Phone
Click to add
(?)
Email
Click to add
(?)
Part Number/Description
Click to add
(?)
Sample Qty
Click to add
(?)
Delivery Date
Click to add
(?)
Est. Annual Volume
Click to add
(?)
Application
Click to add
(?)
Usage
Private
School/Student
Electronic Industry
fields marked with an asterisk are required
First Name
*
Click to add
(?)
Last Name
*
Click to add
(?)
Email Address
*
Click to add
(?)
Phone
Click to add
(?)
Company
*
Click to add
(?)
Address
*
Click to add
(?)
City
*
Click to add
(?)
State
*
Click to add
(?)
Zip
*
Click to add
(?)
Country
*
Click to add
(?)
Type of Inquiry
Select one:
Product
Technical
General
Other
Questions or Comments
Click to add
(?)
https://www.youtube.com/embed/Nm_DJI66OI4
Bourns® Model AMS22 and AMM20 Programmer Systems
non-contacting-single-turn
non-contacting-multiturn
https://www.youtube.com/embed/e0LD62lj5xI
Bourns® Model AMS22 Demo
non-contacting-single-turn
https://www.youtube.com/embed/nEB-WvEg7HA
Bourns® Model AMM20 Demo
non-contacting-multiturn
https://www.youtube.com/embed/JfhRGnoSB3Q
Bourns® Model PWR220T
high-power-resistors
https://www.youtube.com/embed/0g-4yO34LfM
Bourns® Automotive Steering Sensors
automotive
https://www.youtube.com/embed/BS8zGqggp7U
Bourns® Pro Audio Components
pro-audio-products
https://www.youtube.com/embed/Gfielg2zKWQ
Bourns® Model 82 Vintage Premium Guitar Potentiometer
pro-audio-products
https://www.youtube.com/embed/PDyFhNtQ4us
Bourns Soldering Tips
pro-audio-products
https://www.youtube.com/embed/cZFbV1oijh4
Bourns Push-Pull Switch Guitar Application
pro-audio-products
https://www.youtube.com/embed/nRD6kc-NEtQ
Bourns Pickguard Upgrade Application
pro-audio-products
https://www.youtube.com/embed/NF-FN90Tkmk
Bourns Blend-Balance Bass Guitar Application
pro-audio-products
https://www.youtube.com/embed/HZI3tmGyOcw
Helpful Tips for Installing Guitar Potentiometers
pro-audio-products
https://www.youtube.com/embed/adTlZytoXgE
Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering
pro-audio-products
https://www.youtube.com/embed/smoO4Ytp4ec
Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear
pro-audio-products
https://www.youtube.com/embed/6uyti330_-4
Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts
pro-audio-products
https://www.youtube.com/embed/x5XJVXOlL5Y
Bourns® Model 82 Guitar Potentiometer Factory Tour
pro-audio-products
https://www.youtube.com/embed/hEgygGlBDPg
Bourns® Overload Protection of Offline Flyback Converter
resettable-fuses-multifuse-pptc
pro-audio-products
https://www.youtube.com/embed/UJ3rlY5K1bA
Bourns AEC-Q200 Competency
chipguard-esd-suppressors-aec-q200-compliant
chip-inductors-aec-q200-compliant
common-mode-chip-inductors-aec-q200-compliant
common-mode-chokes-aec-q200-compliant
diodes-aec-q101-compliant
fixed-resistors-aec-q200-compliant-resistors
power-inductors-aec-q200-compliant
resettable-fuses-multifuse-pptc-aec-q200-compliant
rotary-position-sensors-aec-q200-compliant
singlfuse-smd-fuses-aec-q200-compliant
tbu-high-speed-protectors-(hsps)-aec-q101-compliant
transformers-bms-aecq200
transformers-power-aec-q200-compliant
transformers-signal-aec-q200-compliant
trimpot-trimming-potentiometers-aec-q200-compliant
wirewound-chip-inductors-aec-q200-compliant
diodes-aec-q101-compliant-automotive-grade
https://www.youtube.com/embed/euXfej62BFA
Bourns® Resettable Fuses - Multifuse® PPTC
resettable-fuses-multifuse-pptc
https://www.youtube.com/embed/Y37ZDjIBpKw
Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)
~/products/mini-breakers
https://www.youtube.com/embed/28CFXzOnadU
Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices
~/products/mini-breakers
https://www.youtube.com/embed/LBNex6kh3m0
Bourns Battery Management
resettable-fuses-multifuse-pptc
tbu-high-speed-protectors-hsps
power-tvs-diodes
common-mode-chokes
transformers-chip-lan
transformers-power
transformers-planar
transformers-power-aec-q200-compliant
transformers-signal
transformers-signal-aec-q200-compliant
transformers-bms-aecq200
current-sense-resistors
https://www.youtube.com/embed/W0BkHB1unD8
Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors
flat-series-3-electrode
flat-series
https://www.youtube.com/embed/v6D39knjJ30
Bourns® RS-485 Evaluation Board Video
tbu-high-speed-protectors-hsps
thyristor-surge-protectors
high-power-resistors
https://www.youtube.com/embed/teaVJbITCng
A Brief Introduction to Bourns® TBU® High Speed Protectors
tbu-high-speed-protectors-hsps
tbu-high-speed-protectors-(hsps)-aec-q101-compliant
https://www.youtube.com/embed/8cKyOytCv0M
Introducing Bourns® GMOVā¢ Components
gmov
https://www.youtube.com/embed/Eh3vfn1KAX8
Bourns® Environmental Sensors
environmental-sensors
https://www.youtube.com/embed/mbSBI5XLdB8
A Brief Introduction to RS-485 Evaluation Board 1
tbu-high-speed-protectors-hsps
tvs-diodes
https://www.youtube.com/embed/nCloWgsLah4
Overtemperature Protection for USB Type-C Cables
~/products/mini-breakers
fast-acting-series-3-electrode
https://www.youtube.com/embed/6GSSjDPV9So
Bourns® PQ Series Inductors
power-inductors-smd-high-current-shielded
https://www.youtube.com/embed/OJD5OoJSNPs
Bourns® SM41126EL Transformer
transformers-chip-lan
https://www.youtube.com/embed/GbfNc3X5WpE
Bourns® Sensor Capabilities
rotary-position-sensors-aec-q200-compliant
non-contacting-single-turn
non-contacting-multiturn
contacting-single-turn
contacting-multiturn
contacting-linear-motion
https://www.youtube.com/embed/xEfveaks8V4
Bourns Magnetic Capabilities
transformers-htc
chip-beads
chip-inductors-common-mode
chip-inductors-aec-q200-compliant
chip-inductors-multilayer
chip-inductors-wirewound
common-mode-chip-inductors-aec-q200-compliant
common-mode-chokes
custom-magnetics
common-mode-chokes-aec-q200-compliant
custom-special-power-transformer-worksheet
custom-special-inductor-and-cmc-worksheet
j.w.-miller-through-hole-axial-lead-rf-chokes
j.w.-miller-through-hole-common-mode-chokes
j.w.-miller-through-hole-ferrite-beads-emi-filters
j.w.-miller-through-hole-high-current-chokes
j.w.-miller-through-hole-radial-lead-rf-chokes
j.w.-miller-through-hole-toroid-inductors
j-w-miller-smd-products
power-inductors-aec-q200-compliant
power-inductors-smd-dual-winding-shielded
power-inductors-smd-high-current-shielded
power-inductors-smd-non-shielded
power-inductors-smd-semi-shielded
power-inductors-smd-shielded
power-inductors-through-hole
power-magnetics-manufacturing-and-design
transformers-bms-aecq200
transformers-chip-lan
transformers-planar
transformers-power
transformers-power-aec-q200-compliant
transformers-signal
wirewound-chip-inductors-aec-q200-compliant
transformers-signal-aec-q200-compliant
https://www.youtube.com/embed/UuVEEXet3SM
Bourns® IsoMOVā¢ Hybrid Protector
isomov
https://www.youtube.com/embed/MwL6m0FqEKg
Bourns - Surge Suppression Component Superimposed With Live AC
varistor-products
https://www.youtube.com/embed/NweconkUlyA
Surging single MOV vs 2 in Parallel
varistor-products
https://www.youtube.com/embed/x70Wi_vgiYs
Demonstration of Universal AC Power Protection Solution on 120 Vac Line
isomov
singlfuse-smd-fuses
tbu-high-speed-protectors-hsps
thyristor-surge-protectors
https://www.youtube.com/embed/uud7z6JqXpo
Temporary Overvoltage Demo on IsoMOV M5-275
isomov
https://www.youtube.com/embed/wUqQ-cqc4o8
4030 Test Set
central-office-special-protectors
connector-accessories
continuity
digital-subscriber-line-products-dsl
footertest
isolation-dongle-for-cpe-equipment
test-sets
protector-panels
protection-station
protection-plugin-modules-4type
protection-plugin-modules-3type
network-interface-devices
protection-connector-blocks
https://www.youtube.com/embed/t6VyHyNoxcY
Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)
power-inductors-smd-shielded
https://www.youtube.com/embed/3U9drK0vxws
Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems
resettable-fuses-multifuse-pptc-aec-q200-compliant
resettable-fuses-multifuse-pptc
tbu-high-speed-protectors-hsps
power-tvs-diodes
tvs-diodes
common-mode-chokes
transformers-htc
transformers-signal
power-inductors-through-hole
power-inductors-smd-shielded
power-inductors-smd-non-shielded
power-inductors-smd-high-current-shielded
power-inductors-smd-dual-winding-shielded
power-inductors-aec-q200-compliant
power-inductors-smd-semi-shielded
https://www.youtube.com/embed/P4vQ2WIBkbs
Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology
transformers-signal
transformers-bms-aecq200
transformers-signal-aec-q200-compliant
transformers-power
https://www.youtube.com/embed/XFOz5FF48dA
Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOVā¢ to the Rescue!
isomov
https://www.youtube.com/embed/hvcnul-xoQM
Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement
resettable-fuses-multifuse-pptc-aec-q200-compliant
resettable-fuses-multifuse-pptc
tbu-high-speed-protectors-hsps
power-tvs-diodes
tvs-diodes
common-mode-chokes
transformers-htc
transformers-signal
power-inductors-through-hole
power-inductors-smd-shielded
power-inductors-smd-semi-shielded
power-inductors-smd-non-shielded
power-inductors-aec-q200-compliant
power-inductors-smd-dual-winding-shielded
power-inductors-smd-high-current-shielded
current-sense-resistors
https://www.youtube.com/embed/6-5TcJx2pHw
Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life
resettable-fuses-multifuse-pptc-aec-q200-compliant
resettable-fuses-multifuse-pptc
tbu-high-speed-protectors-hsps
power-tvs-diodes
tvs-diodes
common-mode-chokes
transformers-signal
transformers-htc
power-inductors-smd-dual-winding-shielded
power-inductors-smd-high-current-shielded
power-inductors-smd-non-shielded
power-inductors-smd-semi-shielded
power-inductors-through-hole
power-inductors-smd-shielded
current-sense-resistors
https://www.youtube.com/embed/bXV4OQjGSoU
Training: Bourns® Model CSS Series Current Sense Resistors
current-sense-resistors
https://www.youtube.com/embed/mmL5zo6ctRE
Training: Bourns® Current Sense Resistors
current-sense-resistors
https://www.youtube.com/embed/r7r0t0wmZWw
Training: Bourns® Power Resistors
thick-film-chip-resistors
metal-strip-chip-resistors
high-power-shunts
current-sense-resistors
high-power-resistors
https://www.youtube.com/embed/7OMppZzrdiM
Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors
non-contacting-single-turn
https://www.youtube.com/embed/BsmGkZCSoXk
Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors
non-contacting-single-turn
https://www.youtube.com/embed/MPj42VCMq1U
Training: Bourns® SRN Series Semi-Shielded Power Inductors
power-inductors-smd-semi-shielded
https://www.youtube.com/embed/qpnYLei_6n0
Training: Bourns® Model PWR263S-20 Fixed Resistor
high-power-resistors
https://www.youtube.com/embed/6ZqpjH8_1RU
Training: Bourns® FW Fusible Wirewound Resistor
wirewound-resistors
https://www.youtube.com/embed/YKzAgeN2sa0
Training: Bourns® Magnetics Overview
transformers-htc
chip-beads
chip-inductors-aec-q200-compliant
chip-inductors-common-mode
chip-inductors-wirewound
chip-inductors-multilayer
common-mode-chip-inductors-aec-q200-compliant
common-mode-chokes
custom-magnetics
common-mode-chokes-aec-q200-compliant
custom-special-inductor-and-cmc-worksheet
custom-special-power-transformer-worksheet
j.w.-miller-through-hole-common-mode-chokes
j.w.-miller-through-hole-axial-lead-rf-chokes
j.w.-miller-through-hole-ferrite-beads-emi-filters
j.w.-miller-through-hole-high-current-chokes
j.w.-miller-through-hole-radial-lead-rf-chokes
j.w.-miller-through-hole-toroid-inductors
j-w-miller-smd-products
power-inductors-aec-q200-compliant
power-inductors-smd-shielded
power-inductors-smd-semi-shielded
power-inductors-smd-non-shielded
power-inductors-smd-high-current-shielded
power-inductors-smd-dual-winding-shielded
power-inductors-through-hole
power-magnetics-manufacturing-and-design
transformers-bms-aecq200
transformers-chip-lan
transformers-planar
transformers-power
transformers-power-aec-q200-compliant
transformers-signal-aec-q200-compliant
wirewound-chip-inductors-aec-q200-compliant
transformers-signal
https://www.youtube.com/embed/9DKj0rHayQE
Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor
non-contacting-single-turn
https://www.youtube.com/embed/mLJb9i8PR_c
Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders
non-contacting-single-turn
https://www.youtube.com/embed/j--IuFGVrNw
Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors
non-contacting-single-turn
https://www.youtube.com/embed/HXnVnYTyAtA
Training: Bourns® Singlfuseā¢ SMD Fuses
singlfuse-smd-fuses
https://www.youtube.com/embed/eBbFmpK8FDU
Training: Bourns® BPS240 Humidity Sensor
environmental-sensors
https://www.youtube.com/embed/t-c1pHyijp4
Training; Bourns® SinglFuseā¢ SMD Fuses - AEC-Q200-Equivalent Compliant
aec-q-compliant-products
singlfuse-smd-fuses-aec-q200-compliant
https://www.youtube.com/embed/NBd779BDNT4
Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor
2-electrode-gdts
https://www.youtube.com/embed/IKzX6t1zyPY
Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)
~/products/mini-breakers
https://www.youtube.com/embed/AGH2Hvbs7bA
Training: Bourns® 1202 Series Type 1 Hybrid SPD
ac-surge-protective-devices
https://www.youtube.com/embed/YNJLq_18Pbw
Training: Bourns® IsoMOVā¢ Hybrid Protection Component Product Training Module
isomov
https://www.youtube.com/embed/MH1IGkZE7oI
Training: Bourns® TBU® High-Speed Protectors (HSP)
aec-q-compliant-products
tbu-high-speed-protectors-(hsps)-aec-q101-compliant
tbu-high-speed-protectors-hsps
https://www.youtube.com/embed/fymZOv0Bp7g
Training: Bourns® Model 3382 Rotary Position Sensor Training
contacting-single-turn
https://www.youtube.com/embed/VDXAtPDtcrg
Training: Bourns® Multifuse® MF-RM Series
resettable-fuses-multifuse-pptc
resettable-fuses-ceramic-ptc
https://www.youtube.com/embed/NLFeFe-tX4U
Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device
polymeric-thermal-cutoff-devices-(p-tco)
https://www.youtube.com/embed/6oMlO_A8rLo
Training: Bourns® Transient Current Suppressor (TCSā¢) High-Speed Protectors (HSPs)
tcs-high-speed-protectors-hsps
https://www.youtube.com/embed/V6CfK8xPBAM
Training: Bourns® Multifuse® PPTC Resettable Fuses
resettable-fuses-multifuse-pptc-aec-q200-compliant
resettable-fuses-multifuse-pptc
aec-q-compliant-products
https://www.youtube.com/embed/yuDDvzJV5jc
Training: Bourns® ESD Protection Devices
power-tvs-diodes
rectifier-diodes
diode-arrays
tvs-diodes
aec-q-compliant-products
tvs-diode-arrays
https://www.youtube.com/embed/47i6uPYaXvc
Training: Bourns® Pressure Sensors
environmental-sensors
https://www.youtube.com/embed/iuus5evFxJI
Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes
power-tvs-products-ptvs
power-tvs-diodes
https://www.youtube.com/embed/v6jeOjwF0tg
Training: Bourns® Model HCT Transformer
transformers-chip-lan
https://www.youtube.com/embed/ZxsWSn5Tqcg
Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)
https://www.youtube.com/embed/JsxH4eQlDrc
Training: Bourns® T-Series Fast Acting GDTs
fast-acting-series
fast-acting-series-3-electrode
https://www.youtube.com/embed/EoMwFN8tThs
Training: Bourns® Gas Discharge Tubes with FLAT® Technology
flat-series
flat-series-3-electrode
https://www.youtube.com/embed/o5DEqA1a7Ic
Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers
transformers-htc
https://www.youtube.com/embed/ZN2Vl6BAi7A
Training: Bourns® Gas Discharge Tube Surge Arrestors
fast-acting-series-3-electrode
fast-acting-series
https://www.youtube.com/embed/4rtsti1x74E
Training: Bourns® GMOVā¢ Hybrid Overvoltage Protection Component
gmov