Search
Languages

Chip Resistor Arrays

Chip Resistor Arrays

Bourns provides a wide selection of standard resistance values, in several popular sizes. Chip arrays minimize space, as well as reduce cost and component count. Beyond standard isolated and bussed configurations, several high-speed termination chip arrays designed for use in terminating FPGAs, using either LVDS or LVPCL I/O standards are available. Typical applications include: Toys, cell phones, and consumer goods. Please view our Table of Standard Values (E Table).

Mineral Source Reporting for Chip Arrays, Chip Resistors, CHV, CST: CFSI_CMRT4-01

Bourns® Resistive Products Overview White Paper

Quick link to the Sample Request: Request Sample
Series CAY17-J
Data Sheet CAY17-J
Photo CAY-17main
Resistance Range CAY17-JA: 10 ohms to 100K ohms; CAY17-JB: 10 ohms to 43K ohms
Tolerances ±5 %
Temperature Coefficient ±250 ppm/°C
Power per Resistor 0.0625 W
Related Documents CAY17-J