Search
Languages

小型断路器(微型热保护器)

Mini-Breakers (Miniature Thermal Cut Off Devices)
技术规格

Bourns®小型断路器是温度保险丝(TCO)装置,能够防止因过电流导致的过热,尤其应用在锂离子电池保护。此产品用于像是笔记本电脑、平板、数字相机及智能型手机的电池中。

我们取得UL及TÜV安全标准认证,且全球采用环保措施。小型断路器是自我保护装置,能够在异常温度下保持跳闸(操作),等到电源被切断且温度恢复到安全水平时则自动恢复。以同样的应用来说,跟聚合物PTC及温度保险丝相比,这样的性能让其适用于较低温度下的保护。

小型断路器矿源报告:

Obsolete 产品标记此符号为目前可提供,但不建议作新设计使用。

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 技术 工程 描述
AC AC
AC Series Breaker Model AC72ABD, AC77ABD, AC82ABD, AC85ABD and AC90ABD
Very High Current, Low Impedance Series
HC HC
HC Series Breaker Model HC72AY-1, HC77AY-1, HC82AY-1, HC85AY-1 and HC90AY-1
Standard Package / High Current
LC LC
LC Series Breaker Model LC72AY-1, LC77AY-1, LC82AY-1 and LC85AY-1
Standard Package / Low Current
NR NR
NR Series Breaker Model NR72AB0, NR77AB0, NR82AB0, NR85AB0, NR72CB0, NR77CB0, NR82CB0 and NR85CB0
Miniature Package / High & Low Current
SA SA
SA Series Surface Mount Breaker Model SA72SB0, SA77SB0, SA82SB0 and SA85SB0
Surface Mount / High Current
SCxxAAA SCxxAAA
SC Series Surface Mount Breaker Model SC72AAA, SC77AAA, SC82AAA, and SC85AAA
Surface Mount w/1.07 ± 0.05 mm Body Thickness
SW SW
Model SW70AAB Surface Mount Breaker Model SW70AAB
Surface Mount w/0.94 ± 0.05 mm Body Thickness/
Automatic Reset
NX NX
NX Series Breaker Model NX77ABB, NX82ABB, NX85ABB, NX90ABB,
NX77A1B, NX82A1B, NX85A1B and NX90A1B
Miniature Package/High Current
SE SE Series
SE Series Breaker Model SE72AAA, SE77AAA, SE82AAA, SE85AAA
High Voltage/Surface Mount
AD AD
AD Series Breaker Model AD Series
Axial Leaded (Weldable), High Current Series AEC-Q200 Tested, +55 to +150 °C Trip Temperature
SCxxAAB SCxxAAB
SC Series Surface Mount Breaker Model SC72AAB, SC77AAB, SC82AAB, and SC85AAB
Next Generation Surface Mount w/0.94 ± 0.05 mm Body Thickness
SD SD
SD Series Breaker Model SD Series
Surface Mount (SMD), High Current Series AEC-Q200 Tested, +55 to +150 °C Trip Temperature
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download