product detail
TBU-CA
Home
/
Products
/
Circuit Protection
/
TBU® 高速保护器 (HSPs)
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Single Bidirectional
Footprint
6.5 x 4
Max Impulse Voltage
250 V, 400 V, 500 V, 650 V, 850 V
Max RMS Voltage
100 V, 200 V, 250 V, 300 V, 425 V
Trigger Current Levels
50 mA, 100 mA, 200 mA, 300 mA, 500 mA
Trigger Time
1 µs
Design Files
Downloads
Bourns® 电子电流限制器TCS™ 与 TBU®高速保护器产品简介
手机基地台保护应用手册
Bourns® TBU® 高速保护器解决方案之VDSL线路驱动器防护应用介绍
Bourns® TBU® 高速保护器((HSPs)之交叉电流测试应用介绍
手持式仪表的RF端口快速浪涌保护应用说明
Bourns TBU 产品荣获EDN 2008年创新奖
Bourns Acquires Fultec’s Innovative TBU Circuit Protection Technology
美国柏恩公司和韩国半导体设计制造商Magnachip宣布将量产TBU®高速电路保护组件
Bourns Announces New Circuit Protection TBU® Series that Features a Broad Range of Trigger Currents and Voltages
Design Kits - 场效管触发器 (TBU®)