Search
Languages

交流サージ防護デバイス

AC Surge Protective Devices
技術仕様

GDT, SPD, MOV の紛争鉱物報告書:CMRT

サンプル請求へのクイックリンク: サンプル請求
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Description Applications Installation Instructions Design Files 工学 Buy Now
1202 Series 1202
Hardwired Type 1 AC SPD - 50 kA/20 kA (Imax, In) Rated for Thermally Protected and 25 kA/10 kA (Imax, In) Rated for Hybrid (GDT + MOV) Full-mode design SPD employing high-energy MOV and GDT, or thermally protected MOV. Rated at 50 kA (8/20 µs) max./1 operation. Listed to UL 1449, 5th edition. Suitable for latest NEC compliance. 1202 Installation
購入
1220 Series 1220
Surge suppressor with thermal protection Built-in surge protection of electronic equipment designed to open in the event of overheating due to an abnormal overvoltage or Temporary Overvoltage (TOV) condition, interrupting any abnormal current that may be encountered, up to rated limits. 購入
1250A Series 1250A
DIN Rail General Duty
Type 4, Type 1 AC SPD - 50 kA Rated
AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS). SPD with advanced Thermal Disconnector (TD+). 1250A Series Installation
購入
1260 Series 1260
Heavy Duty Class I + Class II Hybrid AC SPD - 100 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Rated at 100 kA (8/20 µs) and IEC/EN 61643-11 approved Class I + Class II / T1+T2. 1260 Installation
購入
1270 Series 1270
IEC Class I + Class II / T1+T2. AC SPD - 80 kA Rated Rated at 12.5 kA (10/350 µs) and 80 kA (8/20 µs) with TÜV IEC/EN 61643-11 Approved Class I + Class II / T1+T2 購入
1280 Series 1280
IEC Class I + Class II / T1+T2. AC SPD - 50 kA Rated Rated at 7.5 kA (10/350 µs) and 50 kA (8/20 µs) with TÜV IEC/EN 61643-11 Approved Class I + Class II / T1+T2 購入
1251 Series 1251
Heavy Duty Type 1 Hybrid AC SPD - 50 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Rated at 50 kA (8/20 µs) and listed to UL 1449. 1251 & 1252 Installation
購入
1252 Series 1252
Heavy Duty Type 2 Hybrid AC SPD w/Filtering - 50 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Includes filtering for noise mitigation. Rated at 50 kA (8/20 µs) and listed to UL 1449. 1251 & 1252 Installation
購入
1214 Series 1214
Heavy Duty Type 1 AC SPD - 100 kA Rated SPD Design utilizes high energy MOVs. Rated at 100 kA (8/20 µs), this series supports all common low voltage electrical distribution modes and voltages. Listed to UL 1449. 購入
1224 Series 1224
Heavy Duty Type 1 AC SPD - 200 kA Rated SPD Design utilizes high energy MOVs. Rated at 200 kA (8/20 µs), this series supports all common low voltage electrical distribution modes and voltages. Listed to UL 1449. 購入
1210 Series 1210 Series Din-Rail Heavy Duty Type 2 AC SPD - 100 kA Rated AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS) 1210 シリーズ Installation
Downloads 購入
1250 Series 1250 Series Din-Rail General Duty Type 2 AC SPD - 50 kA Rated AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS) 1250 シリーズ Installation
Downloads 購入
1200-BB Bus Bar 1200-BB Bus Bar Grounding Bus Bar Efficient ground connection of multiple single-pole 1210 and 1250 SPDs 購入