MENU
Search
Languages

Current Sensors

prodline_pressure_sensors
技術仕様
Precise measurement of current flow is a crucial factor in a wide variety of applications. The resistive shunt technology in Riedon™ Current Sensors by Bourns is complimented by hardware/software to provide a calibrated and temperature compensated output in digital or analog format that is lightweight, has a high bandwidth and good overcurrent performance. Industrial motors, EV charging stations, battery management, and renewable energy are just a few of the applications where Riedon™ Current Sensors by Bourns can provide a dependable solution.

Benefits

  • Suitable to a wide range of applications
  • Superior system safety
  • Precise measurements
  • Enables simple integration with any device
  • Wide temperature range
 
 
製品
パラメトリック検索
コラタラル
サンプル請求
お問い合わせ
Series Datasheet Photo Technology Package Size Nominal Current (Amps) Shunt Resistance (Microohms) Initial Accuracy Bandwidth (kHz) ADC Resolution Operating Temperature Storage Temperature Speed Supply Voltage Design Files 工学 Buy Now
SSD CANbus SSD-CANbus
CANbus 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
購入
SSD RS485 SSD-RS485
RS-485 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
購入
Series Datasheet Photo Technology Package Size Nominal Current (Amps) Shunt Resistance (Microohms) Initial Accuracy Bandwidth (kHz) ADC Resolution Operating Temperature Storage Temperature Speed Supply Voltage Design Files 工学 Buy Now
SSD CANbus SSD-CANbus
CANbus 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
購入
SSD RS485 SSD-RS485
RS-485 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
購入
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS
FileTypeSizeUploaded onDownload
高速通信ポートの保護PDF843.57 KB28 5, 2015 Download
 
業種*
アスタリスクの付いたフィールドは必須です。
a