Search
Languages

Air Coil Inductors

prodline_transformers_power
技術仕様
Air coil inductors are essential passive electronic components that store and release energy in the form of a magnetic field when an electric current flows through them. Unlike their counterparts, such as ferrite core inductors, air coil inductors use air as their core material, offering advantages like low core losses and minimal saturation. Their versatility makes them suitable for a wide range of applications, including signal filtering, impedance matching, and frequency tuning in various electronic circuits.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Platform Power Input Voltage Primary Inductance Output 1 Output 2 Creepage AUX Shielded MDS 工学 Buy Now
AC4842R AC4842R
Air Coil 22 - 120 nH Request 購入
AC6830R AC6830R
Air Coil 17.5 - 43 nH Request 購入
AC4013R AC4013R
Air Coil 5.6 - 12.55 nH Request 購入
AC3630R AC3630R
Air Coil 2.5 - 18.5 nH Request 購入
AC2213R AC2213R
Air Coil 1.65 - 5.45 nH Request 購入
AC1060R AC1060R
Air Coil 90 - 538 nH Request 購入
ACXX14SQ ACxx14SQ
Air Coil 5.5 – 19.4 nH Request 購入
ACXX15SQ ACxx15SQ
Air Coil 6.9 – 22 nH Request 購入
ACXX18SQ ACxx18SQ
Air Coil 8.1 - 33 nH Request 購入
AC3028SQ AC3028SQ
Air Coil 27 – 47 nH Request 購入
AC5037SQ AC5037SQ
Air Coil 47 – 82 nH Request 購入