注意: Bourns 是军用规格可变电阻的唯一合格供货源
| 军规编号 |
端子形式 |
适用军用设备 |
合格阻值 |
故障率 |
商用型号 |
| RJ12 |
P/Y |
MIL-PRF-22097 |
10 ohms
to 1 megohm |
N/A |
3059 |
| RJ22 |
L/P/W/X |
MIL-PRF-22097 |
10 ohms
to 1 megohm |
N/A |
3252 |
| RJ24 |
L |
MIL-PRF-22097 |
10 ohms
to 500K ohms |
N/A |
3292L |
| RJ24 |
P/W/X |
MIL-PRF-22097 |
10 ohms
to 1 megohm |
N/A |
3296 |
| RJ50 |
P |
MIL-PRF-22097 |
10 ohms
to 1 megohm |
N/A |
3329P-DK9 |
| RJ26 |
P/W/X |
MIL-PRF-22097 |
10 ohms
to 1 megohm |
N/A |
3262 |
| RJR26 |
P/W/X |
MIL-PRF-39035 |
10 ohms
to 1 megohm |
M/P/R |
3262 |
| RJR26 |
A/B* |
MIL-PRF-39035 |
10 ohms
to 1 megohm |
M/P/R |
3266 |
| RJR24 |
P/W/X |
MIL-PRF-39035 |
10 ohms
to 1 megohm |
M/P/R |
3296 |
| RJR50 |
P |
MIL-PRF-39035 |
10 ohms
to 1 megohm |
M/P |
3329P-DK9 |
| RT12 |
L/P/Y |
MIL-PRF-27208 |
10 ohms
to 20K ohms |
N/A |
3057 |
| RT22 |
L/P/W/X |
MIL-PRF-27208 |
50 ohms
to 20K ohms |
N/A |
3250 |
| RT24 |
P/W/X |
MIL-PRF-27208 |
10 ohms
to 10K |
N/A |
3290 |
| RT26 |
W/X |
MIL-PRF-27208 |
10 ohms
to 5K ohms |
N/A |
3260 |
| RTR22 |
L/P/W/X |
MIL-PRF-39015 |
500 ohms
to 20K ohms |
M |
3250 |
| RTR24 |
P/W/X |
MIL-PRF-39015 |
500 ohms
to 10K ohms |
M |
3290 |