Search
Languages

多转型精密电位器

Precision Pots Multiturn
技术规格

Bourns 精密电位计是专为需要具正确性与高信赖度的控制 应用而设计。这些装置有各种不同的组件种类,包括导电塑料、绕线式或是 Hybritron®,以及多种多样的尺寸; 同时也有单转 型及多转型的电位器供选择。典型的应用包括了测量线性距离、产品设备的角度或旋转度、工业用测试与量测设备,以及医疗设 备等。

Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials 的冲突矿产资源报告 :CMRT

产品 标记此符号为目前可提供, 但不建议作新设计使用
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 封装直径 形状 Rotational Life 转数 密封性 止动装置 转轴 套管 组件 端子 曲线-线性 线性 最小电阻 最大电阻 定额功率 同轴 MDS 工程 工程檔
3400 3400 3400_part_nr 1-13/16 " Round 2M 10 IP40 Metal Metal Wirewound Solder Lug/Side x ±0.15 % 100 Ω 500K Ω 5 W 2 Important Info
3500/3501 3500/3501 3500_part 7/8 " Round 2M 10 IP65 Metal Metal Wirewound/Hybritron® Solder Lug/Side x ±0.2 % 50 Ω 200K Ω 2 W 2 Important Info
Downloads
3540, 3541 3540, 3541 3540_part 7/8 " Round 1-5M 10 IP40 Metal Metal Wirewound/Hybritron® Solder Lug/Side x ±0.25 % / ±10 % 100/1K Ω 100K Ω 2 W 2 Important Info
Downloads
3543/3545 3543/3545 3543_part 7/8 " Round 300/500K 3-5 IP40 Metal Metal Wirewound Solder Lug/Side x ±0.25 % 20/50 Ω 50K Ω 1-1.5 W 2 Important Info
3547 3547 3549_bushing_part 7/8 " Round 750K/1.5M 3 IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.25 % 200/1K Ω 50K/10K Ω 1 W 2 3547H-1xA, 3547H-1xB
3547H-1xC, 3547H-1xD
3547H-1xE
3547S-1xA, 3547S-1xB
3547S-1xC, 3547S-1xD
3547S-1xE
3547S-1xH, 3547S-1xG
3547S-2xA, 3547S-2xB
3547S-2xE
3548 3548 3549_bushing_part 7/8 " Round 1M/2.5M 5 IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.25 % 200/1K Ω 50K/10K Ω 1.5 W 2 3548H-1xA, 3548H-1xB
3548H-1xC, 3548H-1xD
3548H-1xE-xxxx
3548S-1xA, 3548S-1xB
3548S-1xC, 3548S-1xD
3548S-1xE
3548S-1xG, 3548S-1xH
3548S-2xA, 3548S-2xB
3549 3549 3549_bushing_part 7/8 " Round 2M/5M/10M 10 IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.2 % 100/1K Ω 100K/100K Ω 2 W 2 3549H-1XA-XXXX
3549H-1XB-XXXX
3549H-1XC-XXXX
3549H-1XD-XXXX
3549S-1XG-XXXX
3549S-1XH-XXXX
3549S-1XA-XXXX
3549S-1XB-XXXX
3549S-1XC-XXXX
3549S-1XD-XXXX
3549S-2XA-XXXX
3549S-2XB-XXXX
Downloads
3590 3590 3590_part 7/8 " Round 1M 10 IP65 Metal/Plastic Metal/Plastic Wirewound PC Pins/Solder Lug/Side x ±0.25 % 200 Ω 100K Ω 2 W 3590P-1
3590P-2
3590P-4
3590S-1
3590S-2
3590S-3
3590S-4
Downloads
3700/3701 3700/3701 3700_part 1/2 " Round 1M/4M 10 IP40 Metal Metal Wirewound/Hybritron® Solder Lugs/Turret Lugs x ±0.25 % 2K Ω 100K Ω 1 W Important Info
3750/3751 3750/3751 3750_part 1/2 " Round 1M/4M 10 IP40 Metal Metal Wirewound/Hybritron® Solder Lugs/Turret Lugs x ±0.25 % 1K Ω 100K Ω 1 W 3750S-1-103L
3751H-1-103L
3610 3610 3610_part 7/8 " Round 50K 10 IP60 Digital Clock Face Digital Clock Face Wirewound J-Hook/Rear x ±0.5 % 100 Ω 100K Ω 1.5 W Downloads
3680 Series 3680 Series 3680 N/A Square N/A IP40 x Push Button Metal Cermet Solder Lug/Rear x ±0.1 % 50K Ω 1M Ω 2 W 3681S-L
Downloads
H-385 H-385 H385 H-385 Notes: For use with Model 3680 digital pushbutton precision potentiometer. Protects front of the pot from unwanted entry of rain, dust, grease or oils.
Turns / Degrees
Resistance
Linearity %
Watts
Mounting
PART NUMBERTurns / DegreesResistanceLinearity %WattsMountingElement StyleBody SizeShaft Revs.EngineeringBuy Now
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
34003400_part_nrSee Note
See Data Sheet
Label
e43400 CoC
Request Report
3400S-1-XXXX
3500/35013500_partSee Note
See Data Sheet
Label
e43500-3501 CoC
Request Report
3500S-1-XXXX
3501H-1-XXXX
3540/35413540_partSee Note
Label
e43540-3541 CoC
Request Report
3540S-L
3541H-L
3543/35453543_partSee Note
See Data Sheet
Label
e43543-3545 CoC
Request Report
3543S-L
3545S-L
35473549_bushing_partSee Note
See Data Sheet
Label
e43547 CoC
Request Report
3547H-1xA, 3547H-1xB
3547H-1xC, 3547H-1xD
3547H-1xE
3547H-2xE
3547S-1xA, 3547S-1xB
3547S-1xC, 3547S-1xD
3547S-1xH, 3547S-1xG
3547S-1xE
3547S-2xA, 3547S-2xB
3547S-2xE
35483549_bushing_partSee Note
See Data Sheet
Label
e43548x CofC
Request Report
3548H-1xA, 3548H-1xB
3548H-1xC, 3548H-1xD
3548H-1xE-xxxx
3548S-1xA, 3548S-1xB
3548S-1xC, 3548S-1xD
3548S-1xE
3548S-1xG, 3548S-1xH
3548S-2xA, 3548S-2xB
35493549_bushing_partSee Note
See Data Sheet
Label
e43549 CoC
Request Report
3549H-1XA-XXXX
3549H-1XB-XXXX
3549H-1XC-XXXX
3549H-1XD-XXXX
3549S-1XA-XXXX
3549S-1XB-XXXX
3549S-1XC-XXXX
3549S-1XD-XXXX
3549S-1XG-XXXX
3549S-1XH-XXXX
3549S-2XA-XXXX
3549S-2XB-XXXX
35903590_partSee Note
See Data Sheet
Label
e33590 CoC
Request Report
3590P-1
3590P-2
3590P-4
3590S-1
3590S-2
3590S-3
3590S-4
3700/37013700_part_nrSee Note
See Data Sheet
Label
e43700-3701 CoC
Request Report
3700S-1-XXXL
3701H-1-XXXL
3750/37513750_part_nrSee Note
See Data Sheet
Label
e43750-3751 CoC
Request Report
3750S-1-103L
3751H-1-103L
36103610_partSee Note
See Data Sheet
TBD
e3Request Report
3610S
36803680See Note
See Data Sheet
Label
e3PP4
Request Report
3681S-L
H-385h385See Note
N/ATBD
N/APP1
Request Report
H-385
65346534_partSee Note
See Data Sheet
Label
e4PP5
Request Report
6534S-1-XXL
6537/65386537_partSee Note
See Data Sheet
Label
e4PP5
Request Report
6537-1-XXXL
6538S-1-XXXL
6539/66396539_partSee Note
See Data Sheet
Label
e4PP5
Request Report
6539S-1-XXXL
65746574_partSee Note
See Data Sheet
Label
e4PP5
Request Report
6574S-1
66376637_partSee Note
See Data Sheet
Label
e4PP2
Request Report
Important Info
66386638_partSee Note
See Data Sheet
Label
e4PP2
Request Report
Important Info
66576657_partSee Note
See Data Sheet
Label
e4PP2
Request Report
Important Info
66746674s_part_nrSee Note
See Data Sheet
Label
e4PP5
Request Report
6674S-1
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
所有带星号的字段都是必填字段
用途*
所有带星号的字段都是必填字段