Transformers - Power

prodline_transformers_power
Quick link to the Sample Request: Request Sample
Series SM91047EL
Data Sheet SM91047EL
Photo sm91047el_part
size 17.8 x 13.5 x 12.7 mm
input Voltage 100 - 375 VDC
Output Voltage 5 V DC
Output Current 0.4 A
Frequency 50kHz
Primary/Secondary Turns Ratio 1 : 11.875
Design Files Downloads
Engineering
Buy Now Buy