Search
Languages

变压器 - 电源

prodline_transformers_power
技术规格
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo size input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio Design Files 工程 Buy Now
PCS020 PCS
8 x 8.13 x 5.3 mm 500 Vrms Various 20 A 10 kHz - 1 MHz Various Buy
PCS040 PCS
14.55 x 19.91 x 10.5 mm 800 Vrms Various 40 A 10 kHz - 1 MHz Various Buy
PDC010-FD15A03S PDC-FD
18 x 21.3 x 9 mm 10 V 3.3 V 3 A 500 kHz 2 : 3.7 : 6.5 Buy
PDC015-FD15A05S PDC-FD
18 x 21.3 x 9 mm 37-57 V 5 V 3 A 250 kHz 1 : 2.25 : 5.4 Buy
PDC020-FD15A12S PDC-FD
18 x 21.3 x 9 mm 36-57 V 12 V 1.7 A 250 kHz 4 : 6.66 : 4 Buy
PDC025-FD20A05S PDC-FD
22 x 29.5 x 11.5 mm 36-57 V 5 V 5 A 250 kHz 2.444 : 5.5 Buy
PDC025-FD20A12S PDC-FD
22 x 29.5 x 11.5 mm 33-57 V 12 V 2.08 A 250 kHz 4 : 4 : 6.66 Buy
PDC060-FD20A12S PDC-FD
21 x 29.5 x 12.5 mm 36-72 V 12 V 5 A 200 kHz 2.67 : 2.28 Buy
PDC023-EP13A05S PDC-EP_EF_RM
13.3 x 17.5 x 13 mm 40-57 V 5 V 4.6 A 250 kHz 4.5 : 1.81 : 1 Buy
PDC030-EP13A12S PDC-EP_EF_RM
13.3 x 17.5 x 13 mm 33-57 V 12 V 2.5 A 250 kHz 2 : 1.71 Buy
PDC003-EF13A04T PDC-EP_EF_RM
13.5 x 20 x 10 mm 85-265 V 4.3 V 0.6 A 250 kHz 4.09 : 9 Buy
PDC030-RM08A53T PDC-EP_EF_RM
23 x 26.8 x 17.5 mm 85-265 V 53 V 0.57 A 100 kHZ 6.1 : 1.54 : 7.2 Buy
SM91047EL SM91047EL
17.8 x 13.5 x 12.7 mm 100 - 375 VDC 5 VDC 0.4 A 50kHz 1 : 11.875 Buy
BS64042CS BS64042CS
9.8 x 10.5 x 11 mm 4.5 - 60 V 6 - 28 V 25 mA 100 kHz 1 : 1 Buy
SM13117EL SM13117EL
17.8 x 13.5 x 12.7 mm 36 - 72 VDC 12 VDC 1.08 A 250 kHz 1 : 0.5 : 0.5 : 0.5 Buy
PAD00x-T764 PAD00x-T764
9.85 x 6.55 x 4 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various Buy
PFB PFB
13.9 x 14 x 13.5 mm
14.5 x 24.7 x 12.7 mm
15 V 15 V 0.3 A 100 - 500 kHz 1 : 1 Center tap on secondary side Buy
BA60951CS BA60951CS
16.9 x 10.5 x 5.97 mm 7 - 24 VDC 15 VDC 0.15 A 120 kHz 1 : 0.77 Buy
POE050-FD25120S POE-FD
33 x 26 x 14.5 mm 42.5 - 57 VDC 12 VDC 4.2 A 250 kHz 4.5 : 1 Buy
POE028-FD20050S POE-FD
28.6 x 21.1 x 12 mm 36 - 57 VDC 5 VDC 5 A 250 kHz 5.5 : 1 Buy
POE070-PD13050S POE-EP_PD
14 x 16.2 x 14.5 mm 41 - 57 VDC 5 / 5 VDC 7 / 7 A 250 kHz 3.33 : 1 / 3.33 : 1 Buy
POE072-PD13120S POE-EP_PD
14 x 16.2 x 14.5 mm 41 - 57 VDC 12 / 12 VDC 3 / 3 A 250 kHz 1.5 : 1 / 1.5 : 1 Buy
POE030-PD13050S POE-EP_PD
14 x 16.2 x 14.5 mm 33 - 57 VDC 5 VDC 6 A 200 kHz 3.14 : 1 Buy
POE025-PD13120S POE-EP_PD
14 x 16.2 x 14.5 mm 36 - 57 VDC 12 VDC 2.1 A 220 kHz 2.375 : 1 Buy
POE025-PD13050S POE-EP_PD
14 x 16.2 x 14.5 mm 36 - 57 VDC 5 VDC 5 A 250 kHz 6 : 1 Buy
POE012-PD13120S POE-EP_PD
14 x 16.2 x 14.5 mm 36 - 72 VDC 12 VDC 1.08 A 250 kHz 2 : 1 Buy
POE012-PD13050S POE-EP_PD
14 x 16.2 x 14.5 mm 36 - 57 VDC 5 VDC 2.4 A 250 kHz 6 : 1 Buy
POE025-EP13050S POE-EP_PD
14 x 15.1 x 14 mm 33 - 57 VDC 5 VDC 5 A 250 kHz 4 : 1 Buy
POE012-EP13033S POE-EP_PD
14 x 15.1 x 14 mm 36 - 57 VDC 3.3 / 10 VDC 3.3 / 0.01 A 250 kHz 9 : 1 / 4.5 : 1 Buy
POE060-FD20120S POE-FD
28.6 x 21.1 x 12 mm 36 - 72 VDC 12 VDC 5 A 250 kHz 1.71 : 1 Buy
POE025-FD20050S POE-FD
28.6 x 21.1 x 12 mm 40 - 57 VDC 3.3 / 5 / 10.5 VDC 2.5 / 3.8 / 0.06 A 250 kHz 10 : 1 / 6.67 : 1 / 3.33 : 1 Buy
SM91208L SM91208L
13.2 x 11.8 x 11.6 mm 12 V 15 V 500 mA 410 kHz 1.25 Buy
SM91207L SM91207L
13.2 x 11.8 x 11.6 mm 24 V 15 V 500 mA 410 kHz 0.733 Buy
HVMA03F4A-LP8S HVMA03F4A-LP8S
12.8 x 10 x 7.0 mm 10-24 VDC 15 VDC 0.1 A 400 kHz Np:Ns1 5:4
Np:Ns2 5:1
Buy
HVMA03F40C-ST10S HVMA03F40C-ST10S
10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 12 kHz - 400 kHz 1 : 1 Buy
SM91243L SM91243L
17.4 x 10.6 x 8.1 mm 10.5-13.2 V 10.5 - 13.2 V 200 mA 500 kHz 1 : 1 Buy
HVMA01F35A-ST10S HVMA01F35A-ST10S
10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 100 - 400 kHz 1 : 1 Buy
SM91259AL sm91259al
14.5 x 12 x 14 mm 7~16 VDC 12 VDC 0.5 A 120 kHz 1:1 Buy
HVMA03T100A-ST10S HVMA03T100A-ST10S
9.5 x 10.3 x 13.2 mm Sec1 15 VDC , Sec2 4 VDC 0 - 12 VDC 0.1 A 300 - 400 kHz 1 : 2.5 : 0.65 Buy
PKSEP6 PKSEP6
9.3 x 7.8 x 7.6 mm 12 - 24 VDC 3.3 - 5 VDC 0.03 A 51.2 kHz 1:1:9 ±2 %
1:1:8.42 ±2 %
1:1:7.9 ±2 %
1:1:15 ±2 %
1:1:10.1 ±2 %
Buy
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
SM91047ELsm91047el_part1TBD
TBD
TBDSMxxx CoC
Request Report
SM91047EL
China RoHS - Power
SM13117ELSM13117EL_part1TBD
TBD
TBDSMxxx CoC
Request Report
SM13117EL
China RoHS - Power
PAD00x-T764pad00x-t7641See Data Sheet
TBD
TBDPAD CofC
Request Report
PAD002-T764111S
PAD002-T764113S
PAD001-T764117S
PAD001-T764120S
China RoHS - Power
PCS0201See Data Sheet
TBD
TBDCofC_PCS
Request Report
PCS
China RoHS - Power
PCS0401See Data Sheet
TBD
TBDCofC_PCS
Request Report
PCS
China RoHS - Power
PFB1See Data Sheet
TBD
TBDPFB_cofc
Request Report
PFBR45-SP
PFBR45-ST
China RoHS - Power
BS64042CSBS64042CS_part1See Data Sheet
TBD
e3BS64042CS CofC
Request Report
BS64042CS
China RoHS - BS64042CS
BA60951CS1See Data Sheet
TBD
TBDBA60951CS CofC
Request Report
BA60951CS
China RoHS - Power
POE-FD1See Data Sheet
TBD
TBDPOE CofC
Request Report
POE028-FD20050S
POE025-PD13050S
POE050-FD25120S
POE060-FD20120S
TBD
POE-PD1See Data Sheet
TBD
TBDPOE CofC
Request Report
POE012-PD13050S
POE012-PD13120S
POE025-PD13050S
POE025-PD13120S
POE030-PD13050S
POE070-PD13050S
POE072-PD13120S
TBD
POE-EP1See Data Sheet
TBD
TBDPOE CofC
Request Report
POE012-EP13033S
POE025-EP13050S
TBD
SM91208L1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91208L
China RoHS - Power
SM91207L1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91207L
China RoHS - Power
HVMA03F4A-LP8S1See Data Sheet
TBD
TBDHVMA CofC
Request Report
HVMA03F4A-LP8S
China RoHS - Power
HVMA03F40C-ST10S1See Data Sheet
TBD
TBDHVMA03F40C-ST10S CofC
Request Report
HVMA03F40C-ST10S
China RoHS - Power
SM91243L1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91243L
China RoHS - Power
HVMA01F35A-ST10S1See Data Sheet
TBD
TBDHVMA1 CofC
Request Report
HVMA01F35A-ST10S
China RoHS - Power
PKSEP61See Data Sheet
TBD
TBDPKSEP6 CofC
Request Report
PKSEP6A08S
PKSEP6A09S
PKSEP6A10S
PKSEP6A15S
PKSEP6B08S
China RoHS - Power
SM91259AL1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91259AL
China RoHS - Power
HVMA03T100A-ST10S1See Data Sheet
TBD
TBDHVMA03T100A-ST10S CoC
Request Report
HVMA03T100A-ST10S
China RoHS - Power
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
所有带星号的字段都是必填字段
用途*
所有带星号的字段都是必填字段