Search
Languages

静电放电抑制器 ChipGuard®

prodline_esd
技术规格

Bourns发表ESD (静电感应装置) 保护器的新成员MLV (积层式芯片变阻器),提供完善的电路保护产品线。ChipGuard® 的金属氧化物技术能够以超小型的0402封装可在8/20毫秒的时间内达到20A的高脉冲电流(8/20µs)。

更多AECQ-200认证产品的相关信息请下载Bourns汽车认证清单

ChipGuard® 的冲突矿产资源报告 :CMRT

Obsolete 产品标记此符号为目前可提供, 但不建议作新设计使用.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CG0402MLC/ CG0603MLC
数据表 CG0402MLC/ CG0603MLC
产品图片 chipguard_part_photo
技术 Thin Film Polymer
工作电压 3.3V, 5V, 12V, 24V
装置符号
应 用 USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394
标 准 IEC61000-4-2
MDS CG0603MLC-xxE
CG0603MLC-xxLE
工程
工程檔 Downloads

  Design Files

Max. Working Voltage (DC) min
3
max
56
Max. Clamping Voltage @1A (V) min
24
max
150
Max. Surge Current (8/20us pulse shape - Imax) (A) min
2
max
200
 Not Specified Check this box to include products for which a Max. Surge Current rating is not specifically called out on the data sheet
Typical/Max. Capacitance (pF) min
0
max
840
Min. ESD Air Discharge (kV)
Min. ESD Contact Dischage (kV)
Body Size (SMD/EIA)
Automotive Compliance
Min. Operating Temperature (°C)
Max. Operating Temperature (°C)
Packaging
Technology
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
CGA0603MLA/CGA0805MLA/CGA1206MLA AutomotiveCGA-MLA_partSMD (Semiconductor Packages)
CD-LB-2
e3CG1
Request Report
CGA0603MLA
CGA0805MLA
CGA1206MLA
China RoHS2 EFUP50 - CG ESD
CGA0402MLC/CGA0603MLC Automotivechipguard_part_photo1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CGA0402MLC
CGA0603MLC
China RoHS2 - CG ESD
CG0201MLACG0201MLA_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0201MLA
China RoHS2 - CG ESD
CGxxxxMLA Serieschipguard_part_photo1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0402MLA, D, E
CG0603MLA, D, E
China RoHS2 EFUP50 - CG ESD
MLCml0603_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0402MLC
CG0603MLC
China RoHS2 - CG ESD
CG1206MLCCG0805mla_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG1206MLC
China RoHS2 EFUP50 - CG ESD
MLDml0402_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0402MLA, D, E
CG0603MLA, D, E
China RoHS2 EFUP50 - CG ESD
CGxxxxMLE Serieschipguard_part_photo1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0402MLA, D, E
CG0603MLA, D, E
China RoHS2 EFUP50 - CG ESD
MLUchipguard_part_photo1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0402MLU
CG0603MLU
China RoHS2 - CG ESD
CG0603MLC-05E/ CG0603MLC-12E Automotiveml0603_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0603MLC-xxE
China RoHS2 - CG ESD
CG0201MLCCG0201MLC-05H_part1SMD (Semiconductor Packages)
CD-LB-2
e3CG2
Request Report
CG0201MLC-05H
China RoHS2 - CG ESD
CG0201MLU1SMD (Semiconductor Packages)
e3CG1
Request Report
CG0201MLU
China RoHS2 - CG ESD