新闻发布会

2020

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

2019

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

2018

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

2017

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

2016

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

2015

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


2014

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


2013

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


2012

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


2011

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


201​0

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.


20​09

Bourns Releases Additional LAN 10/100/1000 Base-T Transformer Designed for Ethernet Applications with PoE Function

Riverside, Calif., October 7, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today released an additional LAN 10/100/1000 Base-T Transformer model designed specifically for Ethernet-based applications with Power-over-Ethernet (PoE) functionality. This latest model delivers an extended operating temperature (-40 to +85 °C) making it ideal for harsh environment applications. Designated Bourns® Model SM51589PEL, the company's new LAN transformer can be used as an alternate component to Bourns' existing Model SM51589EL. In addition, Bourns' Model SM51589EL is compliant with IEEE802.3 standards and features 5K VAC dielectric withstanding voltage.

"Bourns is committed to serving our customers with the broadest portfolio of leading LAN 10/100 Base-TX transformer solutions. This latest model is well-suited to meet the rugged, extended temperature operation requirements of LAN, Ethernet and PoE applications," said Guido Zehnder, product manager at Bourns, Inc. "Offering a LAN transformer featuring 5 kVrms voltage, Bourns helps ensure OEMs meet the safety isolation requirements of high-voltage systems."

Pricing and Availability RoHS compliant*, the Bourns® Model SM51589PEL is available now. As a pricing reference, it is priced at $ 1.40 each in 1000 piece quantities. For more information, please see Bourns' Transformer – LAN product page.

Please take a quick survey
网络调查  
Opt out

Bourns网络调查

请回答尽可能多的问题,1分代表非常糟,5分代表非常好。
在我们的网站上搜寻内容方便吗?
您对网站的内容满意吗?
搜寻您所需内容的时间比您预计的要多还是要少?
您会向您的朋友或同事推荐我们的网站吗?