Leave a message
MENU
Search
Languages

Bourns Releases New Power Terminations for RF Applications

Riverside, California, August 2, 2005 - Bourns is pleased to announce the release of a line of high frequency power resistors and terminations. Designated the CHF Series, these lightweight resistors are suitable for use in RF and microwave applications.

Package styles include chip, surface mount and flanged. This series is suited for a range of RF and Microwave applications including high power amplifiers, isolators, Wilkinson combiners, Power Dividers and Absorptive Filters. Construction material consists of either an aluminum nitride or beryllium body with a proprietary resistor element. The devices are optimized for 50 ohm characteristic impedance using special manufacturing techniques to reduce VSWR (voltage standing wave ratio). Power ratings range from 10 W to 250 W with a low return loss up to 4 GHz.

The pricing for the surface mount chips ranges from 0.7 USD to 1.20 USD depending on the size and power rating for a quantity of 10K pieces.

Product data sheets and an application note are available on the Bourns website at www.bourns.com.

关于美国柏恩(Bourns)

Bourns — 是电子零组件业界的龙头制造供货商,公司总部位于美国加州的河边市,其产品包含:位置与速度传感器、电路保护解决方案、磁性组件、微电子模块、面板控制器及电阻产品,服务产业涵盖汽车、工业、消费、通信、非关键性的生命支持医疗(低/中风险)、音频以及其他各种市场。如需了解更多的公司与产品讯息,欢迎上公司网站查询:www.bourns.com