Leave a message
MENU
Search
Languages

IsoMOV™ Hybrid Protection Components

IsoMOV™ Hybrid Protection Component Technical Library

Unleash all of the features and benefits of Bourns® groundbreaking IsoMOV™ hybrid protection component with these design kits, containing a selection of the most popular IsoMOV™ component voltage types, comprising three surge rates/form factors: 3 kA (10 mm), 5 kA (14 mm) and 8 kA (20 mm) conveniently packaged in an easy-to-carry compartment box.

キット番号 キット写真 説明 品番 部品数
DK-ISOMOV-01 IsoMOV® Components - 10 mm & 14 mm for 120 VAC applications IsoM3-175-B-L2
IsoM3-230-B-L2
IsoM5-175-B-L2
IsoM5-230-B-L2
5 pieces of each part
DK-ISOMOV-02 IsoMOV® Components - 10, 14 & 20 mm for 208 - 277 VAC applications IsoM3-250-B-L2
IsoM3-275-B-L2
IsoM3-300-B-L2
IsoM3-320-B-L2
IsoM5-250-B-L2
IsoM5-275-B-L2
IsoM5-300-B-L2
IsoM5-320-B-L2
IsoM8-250-B-L2
IsoM8-275-B-L2
IsoM8-300-B-L2
IsoM8-320-B-L2
5 pieces of each part*
DK-ISOMOV-03 IsoMOV® Components - 14 & 20 mm for 277 - 480 VAC applications IsoM5-380-B-L2
IsoM5-420-B-L2
IsoM5-510-B-L2
IsoM5-555-B-L2
IsoM8-380-B-L2
IsoM8-420-B-L2
IsoM8-510-B-L2
IsoM8-555-B-L2
5 pieces of each part*
DK-ISOMOV-04 IsoMOV® Components - 10 & 14 mm for 120 - 480 VAC applications IsoM3-175-B-L2
IsoM3-275-B-L2
IsoM3-300-B-L2
IsoM5-175-B-L2
IsoM5-275-B-L2
IsoM5-300-B-L2
IsoM5-510-B-L2
IsoM5-555-B-L2
5 pieces of each part*

*Products included in this design kit have been lead-wire trimmed from their original length. Please refer to www.bourns.com/docs/product-datasheets/isomov.pdf for full electrical and mechanical specifications.

a