Search
Languages

接触式マルチターン

Contacting Multiturn

センサー、パネルコントロール、エンコーダ、精密ポテンショメーター、ダイヤルの鉱物材料報告書CFSI_CMRT4-01

サンプル請求へのクイックリンク: サンプル請求
Series 3500/3501
Data Sheet 3500/3501
Photo 3500_part
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 2M
Sealable IP65
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.2 %
Resistance-Minimum 50 ohms
Resistance-Maximum 200K ohms
Power Rating 2 watts
Ganging 2
Number of Turns 10
Related Documents 3500S-L
3501H-L
Design Files Downloads
Buy Now 購入
(3500)

購入
(3501)