MENU
Search
Languages

Uncompensated Pressure Sensors

prodline_pressure_sensors
技術仕様
BPS300 Series – Uncompensated, uncalibrated pressure sensors based on innovative MEMS technology. With a Millivolt output from the sensing element, these devices have rapid response time and high resolution. The simplicity of the sensor allows the customer the freedom to apply corrective values for temperature or pressure as needed in their application. Ask our FAEs for information regarding customization.

製品
パラメトリック検索
サンプル請求
お問い合わせ
Series Datasheet Photo Buy Now Environmental Type Package Size Output Pressure Type DAC Resolution Range Supply Voltage, VDC Operating Temperature Media Compatibility Total Error Band Accuracy Lifetime Drift Port Style 工学 Terminal
BPS310 BPS310
購入 Pressure 12 mm mV Gauge, Differential Infinite 0.15 to 1.0 psi 2.7 to 15 -40 °C to +85 °C Non-corrosive dry gases 0 ± 10 mV/V ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD
BPS320 BPS320
購入 Pressure 6 mm mV Gauge, Absolute Infinite 15 to 500 psi 1.5 to 15 -40 °C to +85 °C Non-corrosive dry gases 0 ± 10 mV/V ± 0.2 %FS ± 0.5 %FS Manifold Mount or Ceramic Chimney SMD
BPS330 BPS330
購入 Pressure 8 mm mV Gauge, Absolute Infinite 5 to 60 psi 1.5 to 15 -40 °C to +125 °C Non-corrosive dry gases 0 ± 5 mV/V ± 0.25 %FS ± 0.5 %FS Single Port or Ceramic Chimney SMD
BPS340 BPS340
購入 Pressure 9 mm mV Gauge, Absolute Infinite 15 to 500 psi 1.5 to 15 -40 °C to +85 °C Harsh media (air, liquid and gas) 0 ± 10 mV/V ± 0.2 %FS ± 0.5 %FS Single Port SMD
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS
FileTypeSizeUploaded onDownload
高速通信ポートの保護PDF843.57 KB28 5, 2015 Download
 
業種*
アスタリスクの付いたフィールドは必須です。