Leave a message
MENU
Search
Languages

Humidity Sensors

prodline_pressure_sensors
技術仕様
BPS humidity sensors are based on innovative capacitive technology which provides extremely accurate condition readings in a miniature package size. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS230 Product Brief for more information.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

製品
パラメトリック検索
サンプル請求
お問い合わせ
Series Datasheet Photo Buy Now Environmental Type Package Size Output Pressure Type DAC Resolution Range Supply Voltage, VDC Operating Temperature Media Compatibility Total Error Band Accuracy Lifetime Drift Port Style 工学 Terminal
BPS240 BPS240
購入 Humidity 2 mm Digital I2C 10 bit 0 to 100 %RH -0.3 to 7.0 -40 °C to +105 °C ± 2 %RH typ. SMD
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS
FileTypeSizeUploaded onDownload
高速通信ポートの保護PDF843.57 KB28 5, 2015 Download
 
業種*
アスタリスクの付いたフィールドは必須です。
a