MENU
Search
Languages

Compensated Pressure Sensors

prodline_pressure_sensors
技術仕様
BPS pressure sensors are based on innovative MEMS technology which provides extremely accurate condition readings in a miniature package size. The sensing element is comprised of embedded piezoresistive elements bonded to a chemically etched silicon diaphragm. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS110/120 Product Brief, BPS125 Product BriefBPS130 Product Brief and our BPS140 Product Brief for more information.

製品
パラメトリック検索
サンプル請求
お問い合わせ
Series Datasheet Photo Buy Now Environmental Type Package Size Output Pressure Type DAC Resolution Range Supply Voltage, VDC Operating Temperature Media Compatibility Total Error Band Accuracy Lifetime Drift Port Style 工学 Terminal
BPS110 BPS110
購入 Pressure 12 mm Amplified Analog Gauge, Differential 12 bit 0.15 to 1 psi 2.7 to 5.5 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD
BPS120 BPS120
購入 Pressure 12 mm Digital I2C Gauge, Differential 13 bit 0.15 to 1 psi 2.7 to 5.5 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD
BPS140 BPS140
購入 Pressure 10 mm Amplified Analog Gauge, Absolute 12 bit 15 to 300 psi 4.5 to 5.5 -40°C to +150°C Harsh media (air, liquid and gas) ± 2.5 %FS ± 0.25 %FS ± 0.5 %FS Single Port Solder holes
BPS130 BPS130
購入 Pressure 10 mm Amplified Analog Gauge, Absolute 12 bit 15 to 500 psi 4.5 to 5.5 -40 °C to +150 °C Harsh media (air, liquid and gas) ± 2.5 %FS ± 0.25 %FS ± 0.5 %FS Single Port, Manifold Solder holes, PC pins
BPS125 BPS125
購入 Pressure 12 mm Digital I2C Gauge, Differential 13 bit 1" H2O to 2" H2O,
0.15 to 1 psi
3 to 3.6 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD
BPS160 BPS160
購入 Pressure 10 mm Amplified Analog Gauge, Pressure 13 bit -14.5 to 145 psi 4.75 to 5.5 -20 ℃ to +100 ℃ Harsh media (air and gas) ± 2.5 %FS ± 2.5 %FS ± 0.5 %FS Single, Vertical SMD
BPS170 BPS170
購入 Pressure 10 mm Digital I2C Gauge, Differential 13 bit -14.5 to 145 psi 4.75 to 5.5 -20 ℃ to +100 ℃ Harsh media (air and gas) ± 2.5 %FS ± 2.5 %FS ± 0.5 %FS Single, Vertical SMD
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS
FileTypeSizeUploaded onDownload
高速通信ポートの保護PDF843.57 KB28 5, 2015 Download
 
業種*
アスタリスクの付いたフィールドは必須です。