Search
Languages

KLL Chokes

High power, high performance, low losses—our high performance chokes were developed par­ticularly for applications demanding a high efficiency and a compact design.

The Bourns® KLL (Kaschke Low Loss) Series features a high ripple current with small energy dissipation. Due to the low hysteresis, the chokes provide low loss solutions for applications such as Power Factor Correction and High DC bus voltage boost chokes e.g. in zero current switching mode and Resonant Chokes.

By using the Bourns® KLL chokes you gain the advantage of similar sendust or MPP solutions, but at a far more competitive price.

Outstanding Features
  • Small hyteresis losses (also suitable for very high ripple currents)
  • Low parasitic capacity
  • Good EMV characteristics
  • Chokes available with auxiliary winding
  • Typical inductance values from 50 μH to 1 mH at application frequencies within the range of 30 kHz to 300 kHz and up to 15 A.
Base plates and encapsulated housing for the KLL chokes
Series Data Sheet Photo Inductance (μH ±20%) @ 10 kHz Rated Current (A) Max. DC Resistance (mΩ) L Peak Current (μH) Peak Current (A) MDS Engineering Buy Now
15322x 15322x 19, 32, 75, 165, 250 50, 65, 80, 125, 133 1, 2, 4, 6, 13 6, 15, 30, 45, 79 60, 75, 92, 140, 186 153220
153222
153223
153224 
Downloads BUY
15323x 15323x 0.3, 1.0 13, 20 12, 34 0.16, 0.6 16, 32 153230
153231
Downloads BUY