New SRF4530A Series Common Mode Chip Inductors are Optimal Noise Suppression Solutions for a Broad Range of High Temperature Electronics Applications
RIVERSIDE, Calif., August 3, 2020 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today introduced a new CANbus Common Mode Chip Inductor series. The new AEC-Q200 compliant inductors feature a ferrite core with a bifilar-wound construction that provides high impedance over a broad frequency range to suppress unwanted incoming or outgoing EMI signals.
Offered in a compact form factor, the SRF4530A series features a wide operating temperature range from –55 to +150 °C, an inductance range of 11 – 100 µH and an impedance range of 600 – 7500 Ω. Bourns designed its latest inductor series to meet noise suppression, high temperature operation and high reliability application requirements that are needed in many CANbus-based applications.
Bourns® SRF4530A series is available now and is RoHS* compliant. For additional product information, please see: www.bourns.com/docs/Product-Datasheets/SRF4530A.pdf
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.