Search
Languages

Bourns Announces New Transient Voltage Suppressor Diodes for Surge and ESD Protection Applications

Riverside, Calif., March 24, 2010 Bourns, Inc., a leading manufacturer and supplier of electronic components, today announced the introduction of four new ESD/EFT/Surge Protection series products designed to meet the space-constrained needs of portable communications, computing and video applications. The new transient voltage suppressor (TVS) diodes offer optimal protection for surge and ESD threats and are available in industry standard SMT package size formats. The new RoHS compliant* diodes comply with IEC 61000-4-2 ESD (Min. Level 4), IEC 61000-4-4 EFT, and IEC 61000-4-5 Surge industry standards. Bourns® chip diodes provide ease of manufacturability with standard pick and place equipment and the flat configuration minimizes roll away.

“Bourns designed its new series of discrete TVS diode products in response to growing customer demand for smaller components in a broad range of telecom, consumer, industrial, medical, audio and instrumentation applications,” said Ian Doyle, ESD protection product manager for Bourns. “Our new TVS diodes provide a good circuit protection solution for these applications while also meeting the highest industry standards.”

The new transient voltage suppressor diodes offer a choice of working peak reverse voltage from 5 Volts (V) up to 170 V and breakdown voltage up to 200 V. Below are additional details regarding the Bourns TVS diodes.

Diode Series Details
Series Standoff Voltage (V) Type of Package Power Wattage (W)
SMAJ 5.0-170 Surface Mount SMA 400
SMBJ 5.0-170 Surface Mount SMB 600
SMCJ 5.0-170 Surface Mount SMC 1500
SMLJ 5.0-170 Surface Mount SMC 3000

Pricing and Availability
Bourns’ new discrete TVS diodes are available now. For complete specifications and data sheets, go to Bourns’ website at www.bourns.com. As a pricing reference, the new TVS diode products are priced from $0.12-$0.55 in 12,000 piece quantities.

*RoHS Directive 2002/95/EC Jan 27 2003 including Annex.

ボーンズ社について

ボーンズ社(Bourns, Inc.)は、パワーエレクトロニクス、抵抗素子、回路保護部品、およびセンシングソリューションを提供する株式非公開メーカーです。1947年に設立され、米国カリフォルニア州リバーサイドに本社を構え、グローバルな設計・製造・販売ネットワークを通じて、自動車、産業、民生、通信、医療†、オーディオ市場にサービスを提供しています。企業情報および製品情報の詳細は、www.bourns.comをご覧ください。

Bourns®およびBourns のロゴは、Bourns, Inc. の商標または登録商標であり、Bourns の許諾を得た場合のみ公的に使用することができ、また適切な権利の表記が必要です。 列挙した他の名称およびブランドは、各権利所有者の商標または登録商標です。

† Bourns®製品は、命を救うため、または生命を維持するためのアプリケーションや、Bourns®製品の故障または誤動作による人身傷害、または死亡につながる可能性のある、その他のアプリケーション向けに設計されていません。免責事項のお知らせをご参照ください。www.bourns.com/docs/legal/disclaimer.pdf