Search
Languages

Bourns Releases Extended Range of Non-Isolated DC/DC Converters

Riverside, California, August 1, 2005 Bourns, Inc. is pleased to announce the release of an extended range of non-isolated dc/dc converters in industry-standard packaging.

Bourns® Switch Power™ Product Group has been providing cost-effective, quality power solutions since 1995. The company's non-isolated converters provide the low voltages needed to support core logic, ASICs, microcontrollers and microprocessors. These high-efficiency converters provide improved regulation and superior dynamic response.

Bourns® Switch Power™ Product Group recently added the X and XT series of low-cost non-isolated dc/dc converters, which utilize the latest buck topologies and synchronous rectification to achieve efficiencies up to 95%.

Nominal input voltages are 3.3 V, 5 V and 12 V, with output voltages of 0.75 V to 5.5 V dependent on input voltage. Output currents begin at 0 A, and have maximum outputs of 5 A, 6 A, 10 A, and 16 A for any combination of the input and output voltages described above.

The X and XT series converters are loaded with key features such as an adjustable output voltage (also available as fixed output voltage), remote sense capability, slow start, user on/off, an operating temperature range of -40¡ C to +85¡ C and sequencing (XT only). They are available in industry standard RoHS compliant SIP (single- in-line package) and compact SMD (surface mount device) configurations.

Pricing for quantities of 1,000 pieces is $4.75, $5.25, $8.75 and $10.50 for the 5 A, 6 A, 10 A and 16 A device respectively. Samples are available upon request.

For detailed electrical and mechanical specifications, please check the Bourns website, at www.bourns.com, under "DC/DC Converters". Design verification test reports are available from product management on request to assist with your design-in process.

Please contact Andrew Barrett for further information at andrew.barrett@bourns.com.

ボーンズ社について

ボーンズ社(Bourns, Inc.)は、パワーエレクトロニクス、抵抗素子、回路保護部品、およびセンシングソリューションを提供する株式非公開メーカーです。1947年に設立され、米国カリフォルニア州リバーサイドに本社を構え、グローバルな設計・製造・販売ネットワークを通じて、自動車、産業、民生、通信、医療†、オーディオ市場にサービスを提供しています。企業情報および製品情報の詳細は、www.bourns.comをご覧ください。

Bourns®およびBourns のロゴは、Bourns, Inc. の商標または登録商標であり、Bourns の許諾を得た場合のみ公的に使用することができ、また適切な権利の表記が必要です。 列挙した他の名称およびブランドは、各権利所有者の商標または登録商標です。

† Bourns®製品は、命を救うため、または生命を維持するためのアプリケーションや、Bourns®製品の故障または誤動作による人身傷害、または死亡につながる可能性のある、その他のアプリケーション向けに設計されていません。免責事項のお知らせをご参照ください。www.bourns.com/docs/legal/disclaimer.pdf