Search
Languages

POWrFuse™ 電力保險絲

powrfuse-logo
技術規格

Bourns® POWrFuse™ 大功率保險絲是根據 UL 248、IEC 60269 和 ISO 8820 標準設計的工業型保險絲,可承受極端環境溫度、高循環和低水平故障電流條件。POWrFuse™ 大功率保險絲具備極高的分斷浪湧額定值,提供可靠的過流和短路保護,並採用各種封裝配置以滿足客戶的設計要求。

Bourns 共推出五款 POWrFuse™ 電力保險絲,分別為:(1) 光伏級 (gPV 級) 系列、(2) 半導體 (aR 級) 系列、(3) 工業系列、(4) 電信系列,以及 (5) 電動車 (EV) 系列。

除了 SPDsPTVS二極體高能 MOV 和 大電流 GDT 等 Bourns® 過壓保護產品外,亦可安裝完整的電路保護解決方案。 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

光伏級系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-E pfe_part PF-E 10 dia. x 38 15-30 A 1000 VDC 20 kA @1000 VDC Ferrule, PCB cul PF-EC1 (15-25 A)
PF-EC1 (30 A)
PF-ET1 (15-25 A)
PF-ET1 (30 A)
Downloads Buy
PF-H (gPV) pfe_part PF-H (gPV) 10 dia. x 38 15-30 A 600 VAC
600 VDC
150 kA @ 600 VAC
50 kA @ 600 VDC
10 kA @ 600 VDC
Ferrule, PCB UL and TÜV PF-HC1
PF-HT1
Downloads Buy

半導體系列

 
Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-F pff_part PF-F 24 dia. X 91
35 dia. X 95
50-400 A 800 VAC
800 VDC
100 kA @ 800 VAC
50 kA @ 800 VDC
Bolt Down cruus_logo PF-FB1 (50-150 A)
PF-FB1 (160-400 A)
PF-FB2 (50-150 A)
PF-FB2 (160-400 A)
Downloads Buy
PF-M pf_mb1_180a_part PF-M 17.2 dia. X 42 50-180 A 240 VAC
150 VDC
160 kA @ 240 VAC
50 kA @ 150 VDC
Bolt Down cruus_logo PF-MB1
Downloads Buy

工業系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-G PF-G  PF-G 14 dia. X 38 63 A



90 A
600 VAC
125 VDC


500 VAC
500 A @ 600 VAC
2000 A @ 250 VAC
500 A @ 125 VDC

1500 A @ 500 VAC
PCB cruus_logo PF-GT3-63
Downloads Buy
PF-H (Ind) pfh_ind_part PF-H (Ind) 10 dia. X 38 6-12 A 600 VAC
600 VDC
100 kA @ 600 VAC
100 kA @ 600 VDC
Ferrule, PCB cul PF-HC1 (6-12 A)
PF-HC1 (15-30 A)
PF-HT1 (6-12 A)
PF-HT1 (15-30 A)
Downloads Buy
PF-J pfj_part PF-J 10 dia. X 38 30-70 A 500 VAC
125 VDC
2000 A @ 500 VAC
2000 A @ 250 VAC
1000 A @ 125 VDC
PCB cruus_logo PF-JT3
Downloads Buy

電信系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-N pfn_part PF-N 14 dia. X 22 40-80 A 170 VDC 100 kA @ 170 VDC PCB cruus_logo PF-NT2
PF-NT5
Downloads Buy

電動車系列Bourns Automotive Grade Logo

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Compliant Standard MDS Design Files Engineering Buy Now
PF-K pfk_part PF-K 10 dia. X 38 30-50 A 275 VAC
500 VDC
10 kA @ 275 VAC
20 kA @ 500 VDC
10 kA @ 450 VDC
Bolt Down, PCB ISO 8820 PF-KB1 (15 A)
PF-KB1 (20-50 A)
PF-KT1 (15 A)
PF-KT1 (20-50 A)
Downloads Buy