Through-Hole

Conflict Mineral Source Reporting for Varistor products CMRT

Series CVQ
Data Sheet CVQ
Description Extended medium voltage varistors disk
Product Photo cvq_th_part
Device Symbol device_symbol_through_hole
Technology & Package MOV round disk
Sizes (mm) or Pkg 7, 10, 14, 20, 23
Max Continuous Voltage (Vrms) 60 – 550 V
Max Continuous Voltage (Vdc) 85 – 745 V
Peak Single Pulse Current 8/20µs (Imax) 1,750 – 15,000 A
Response Time <25 ns
Temperature Rating ⁰C –40 to +85
Agency Listing UL 1449
E313168
Engineering
RoHS Compliant Yes