Search
Languages

Current Sense Transformers

prodline_transformers_power
技术规格
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Prim./Sec.
Turns Ratio
Current Rating Inductance Volt-time Product
on Secondary (Max.)
Secondary DC
Resistance (Ohms)
MDS 工程 Buy Now
PCS020 PCS
Various 500 Vrms PCS
Buy
PCS040 PCS
Various 800 Vrms PCS
Buy
055650 0556xx
50:1 0.1 - 40 A 6 mH 180 V-µs 0.140 055650
Buy
055651 0556xx
100:1 0.1 - 40 A 24 mH 360 V-µs 0.47 055651
Buy
055652 0556xx
200:1 0.1 - 40 A 96 mH 715 V-µs 1.8 055652
Buy
055653 0556xx
300:1 0.1 - 40 A 216 mH 1070 V-µs 3.4 055653
Buy
055654 0556xx
400:1 0.1 - 40 A 384 mH 1430 V-µs 5.7 055654
Buy
055655 0556xx
500:1 0.1 - 40 A 600 mH 1785 V-µs 9.4 055655
Buy
055656 0556xx
600:1 0.1 - 40 A 864 mH 2140 V-µs 13.5 055656
Buy
055657 0556xx
1000:1 0.1 - 40 A 2400 mH 3570 V-µs 35 055657
Buy
055658 0556xx
1000:1 0.1 - 40 A 30 H 6.4 V-ms 25 055658
Buy
055659 0556xx
1500:1 0.1 - 40 A 67.5 H 9.5 V-ms 52 055659
Buy
055660 0556xx
2000:1 0.1 - 40 A 120 H 12.7 V-ms 100 055660
Buy
055661 0556xx
2500:1 0.1 - 40 A 187.5 H 15.9 V-ms 135 055661
Buy
055662 0556xx
50:1 0.1 - 40 A 0.77 mH 180 V-µs 0.140 055662
Buy
055663 0556xx
100:1 0.1 - 40 A 3.1 mH 360 V-µs 0.47 055663
Buy
055664 0556xx
200:1 0.1 - 40 A 12.4 mH 715 V-µs 1.8 055664
Buy