Kaschke Regulated Substances List
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
Kaschke Regulated Substances List
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
PTC Heater Custom Design Request Form
首页
/
产品
/
加热器
/
Custom Design Request Form
General Information
Company
Click to add
(?)
Contact Email
*
Click to add
(?)
Contact Name
*
Click to add
(?)
Country
Click to add
(?)
Contact Telephone
Click to add
(?)
Market Segment
Automotive
Consumer
Medical
Military
Other
Click to add
(?)
Product Information
General Product Description
Click to add
(i.e., heating element or heater assembly... etc.)
(?)
Application
Click to add
(i.e., heater used for air heating, liquid heating... etc.)
(?)
Design Stage
New design
Re-design
Incumbent Supplier Name
Click to add
(?)
Incumbent Supplier Part Number
Click to add
(?)
Desired PTC Stone Shape
Rectangular
Square
Circular
Donut
Leaded
Asembly
Other
Click to add
(?)
Heater Specifications
Rated Resistance at 25 °C
Click to add
(Ω)
(?)
Resistance Tolerance
Click to add
(e.g. ±25 %)
(?)
PTC Length (or Diameter) & Tolerance
Click to add
(mm)
(?)
Curie (or Reference) Temperature
Click to add
(°C)
(?)
Surface Temperature (at V
N
)
Click to add
(°C)
(?)
Width & Tolerance
Click to add
(mm)
(?)
Voltage (Max.)
Click to add
(VDC or VAC)
(?)
Operating Voltage (V
N
)
Click to add
(VDC or VAC)
(?)
PTC Thickness & Tolerance
Click to add
(mm)
(?)
Desired PTC Stone Electrode
Printed Silver (standard)
Vacuum Sputtering NiCr+Silver
Printed Aluminum
Desired PTC Stone Electrode Coverage
Full Coverage
(without gap to side edge)
Stepped
(standard, with gap to side edge)
Desired PTC Stone Edges & Corners
Ground Edge with Sharp Corners
Ungrounded Edge with Round Corners
(standard)
Additional Specifications/Requirements
Click to add
(?)