Leave a message
MENU
Search
Languages

POWrFuse™ 电力保险丝

powrfuse-logo
技术规格

Bourns® POWrFuse™ 大功率保险丝是根据 UL 248、IEC 60269 和 ISO 8820 标准设计的工业型保险丝,可承受极端环境温度、高循环和低水平故障电流条件。POWrFuse™ 大功率保险丝具备极高的分断浪涌额定值,提供可靠的过流和短路保护,并采用各种封装配置以满足客户的设计要求。

Bourns 共推出五款 POWrFuse™ 电力保险丝,分别为:(1) 光伏级 (gPV 级) 系列、(2) 半导体 (aR 级) 系列、(3) 工业系列、(4) 电信系列,以及 (5) 电动车 (EV) 系列。

除了 SPDPTVS 二极管高能 MOV 和 大电流 GDT 等 Bourns® 过压保护产品外,亦可安装完整的电路保护解决方案。

产品
索取样品
联系我们

光伏级系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-E pfe_part PF-E 10 dia. x 38 15-30 A 1000 VDC 20 kA @1000 VDC Ferrule, PCB cul PF-EC1 (15-25 A)
PF-EC1 (30 A)
PF-ET1 (15-25 A)
PF-ET1 (30 A)
Downloads Buy
PF-H (gPV) pfe_part PF-H (gPV) 10 dia. x 38 15-30 A 600 VAC
600 VDC
150 kA @ 600 VAC
50 kA @ 600 VDC
10 kA @ 600 VDC
Ferrule, PCB UL and TÜV PF-HC1
PF-HT1
Downloads Buy

半导体系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-F pff_part PF-F 24 dia. X 91
35 dia. X 95
50-400 A 800 VAC
800 VDC
100 kA @ 800 VAC
50 kA @ 800 VDC
Bolt Down cruus_logo PF-FB1 (50-150 A)
PF-FB1 (160-400 A)
PF-FB2 (50-150 A)
PF-FB2 (160-400 A)
Downloads Buy
PF-M pf_mb1_180a_part PF-M 17.2 dia. X 42 50-180 A 240 VAC
150 VDC
160 kA @ 240 VAC
50 kA @ 150 VDC
Bolt Down cruus_logo PF-MB1
Downloads Buy

工业系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-G PF-G  PF-G 14 dia. X 38 63 A



90 A
600 VAC
125 VDC


500 VAC
500 A @ 600 VAC
2000 A @ 250 VAC
500 A @ 125 VDC

1500 A @ 500 VAC
PCB cruus_logo PF-GT3-63
Downloads Buy
PF-H (Ind) pfh_ind_part PF-H (Ind) 10 dia. X 38 6-12 A 600 VAC
600 VDC
100 kA @ 600 VAC
100 kA @ 600 VDC
Ferrule, PCB cul PF-HC1 (6-12 A)
PF-HC1 (15-30 A)
PF-HT1 (6-12 A)
PF-HT1 (15-30 A)
Downloads Buy
PF-J pfj_part PF-J 10 dia. X 38 30-70 A 500 VAC
125 VDC
2000 A @ 500 VAC
2000 A @ 250 VAC
1000 A @ 125 VDC
PCB cruus_logo PF-JT3
Downloads Buy

电信系列

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Agency Recognition MDS Design Files Engineering Buy Now
PF-N pfn_part PF-N 14 dia. X 22 40-80 A 170 VDC 100 kA @ 170 VDC PCB cruus_logo PF-NT2
PF-NT5
Downloads Buy

电动车系列Bourns Automotive Grade Logo

Series Photo Data Sheet Dimension (mm) Rated Current Rated Voltage Interrupting Rating Mounting Type Compliant Standard MDS Design Files Engineering Buy Now
PF-K pfk_part PF-K 10 dia. X 38 30-50 A 275 VAC
500 VDC
10 kA @ 275 VAC
20 kA @ 500 VDC
10 kA @ 450 VDC
Bolt Down, PCB ISO 8820 PF-KB1 (15 A)
PF-KB1 (20-50 A)
PF-KT1 (15 A)
PF-KT1 (20-50 A)
Downloads Buy