Search
Languages

SinglFuse™ SMD保险丝- AEC-Q200认证汽车应用

Singlfuse™ SMD Fuses AEC-Q200 Compliant
技术规格

SinglFuse™ SMD Fuses

SinglFuse™ SMD保险丝参数搜寻

SinglFuse™ SMD 保险丝技术资料库

SinglFuse™ SMD保险丝产品培训模块

For technical inquiries, email SinglFuse@Bourns.com

Conflict Mineral Source Reporting for Singlfuse™ Products: CMRT

Quick link to the Sample Request: Request Sample
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Footprint Technology Fuse Type Fusing Time Rated Current Rated Voltage Operating Temp. (°C) Agency Certificates MDS Design Files 工程 Buy Now
SF-0603SPA-R SF-0603SPA-R
sf_0603spa_r_part 0603 Metal Foil Time Lag 200 % Ir in 1 – 120 sec. 1 A - 8 A 63 VDC –55 – +150 E198545 MDS Design Files Buy
SF-0603SA-M SF-0603SA-M
0603 Multilayer Ceramic Slow Blow 250 % Ir in 5 sec. 0.5 A – 8 A 24 – 65 VDC –55 – +150 UL MDS Design Files Buy
SF-0603HIA-M SF-0603HIA-M
0603 Multilayer Ceramic High Inrush Withstand 200 % Ir in 1 min. 1 A - 5 A 32 VDC –55 – +125 UL MDS Design Files Buy
SF-1206SA-M SF-1206SA-M
1206 Multilayer Ceramic Slow Blow 250 % Ir in 5 sec. 0.5 A – 5 A 65 VDC –55 – +150 UL MDS Design Files Buy
SF-1206HIA-M SF-1206HIA-M
1206 Multilayer Ceramic High Inrush Withstand 0.5~0.75 A:
350 % Ir in 5 sec.
1~6 A:
200 % Ir in 1 min.
0.5 A - 6 A 24 - 65 VDC –55 – +150 UL MDS Design Files Buy
SF-1206HHA-R SF-1206HHA-R
1206 Metal Foil High Current 250 % Ir in 5 sec. (8 – 20 A)
350 % Ir in 1 sec. (8 – 30 A)
8 A - 30A 50 VDC
50 VAC
–55 – +125 UL MDS Design Files Buy
SF-1206SA-R SF-1206SA-R
1206 Metal foil Slow Blow 250 % Ir in 5 sec. 10 A - 20 A 32 VDC –55 – +150 E198545
MDS Design Files Buy
SF-1206SA-W SF-1206SA-W
1206 Wire Core PCB Slow Blow 250 % Ir in 5 sec. 1.5 A – 15 A 32 – 110 VDC –55 – +125 UL MDS Design Files Buy
SF-2410FPA-W SF-2410FPA-W
2410 Wire Core PCB Fast Acting Precision 200 % Ir in 5 sec. 1 A – 10 A 125 – 250 VDC –55 – +125 UL MDS Design Files Buy
SF-2410FA-W SF-2410FA-W
2410 Wire Core PCB Fast Acting 200 % Ir in 20 sec. 12 A – 20 A 65 VDC –55 – +125 UL MDS Design Files Buy
Rated Current (A) min
0.062
max
60.000
Length (mm) min
1.0
max
10.1
Width (mm) min
0.51
max
5.80
Height (mm) min
0.30
max
4.00
Resistance (Ω) min
0.0007
max
6.6530
Typical I2t (A2s) min
0.0006
max
4224.0000
Rated Voltage (AC)
Rated Voltage (DC)
Min. Rated Temperature (°C)
Max. Rated Temperature (°C)
Footprint (EIA)
Certification
Automotive Compliance
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
SF-0402Fsf0402f050_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-0402F
Bourns Singlfuse China RoHS2
SF-0402FPsf0402fp_part1See Data Sheet
SF-1 CofC
Request Report
SF-0402FP
Bourns Singlfuse China RoHS2
SF-0402FP-FSF-0402FPxxxF_part1See Data Sheet
SF-1 CofC
Request Report
SF-0402FP-F
Bourns Singlfuse China RoHS2
SF-0402FRSF-0402FR1See Data Sheet
SF-1 CofC
Request Report
SF-0402FR
Bourns Singlfuse China RoHS2
SF-0402Ssf0402s200_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-0402S
Bourns Singlfuse China RoHS2
SF-0402S-MSF-0402SxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-0402S-M
Bourns Singlfuse China RoHS2
SF-0603Fsf0603f050_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603F
Bourns Singlfuse China RoHS2
SF-0603FPsf1206s050_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603FP
Bourns Singlfuse China RoHS2
SF-0603FP-FSF-0603FPxxxF_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603FP-F
Bourns Singlfuse China RoHS2
SF-0603FP-MSF-0603FPxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603FP-M
Bourns Singlfuse China RoHS2
SF-0603HI-FSF-0603HIxxxF_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603HI-F
Bourns Singlfuse China RoHS2
SF-0603HIA-MSF-0603HIA-M_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603HIA-M
Bourns Singlfuse China RoHS2
SF-0603HI-MSF-0603HIxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603HI-M
Bourns Singlfuse China RoHS2
SF-0603Ssf0603s_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603S
Bourns Singlfuse China RoHS2
SF-0603S-MSF-0603SxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603S-M
Bourns Singlfuse China RoHS2
SF-0603SPA-Rsf_0603spa_r_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603SPA-R
Bourns Singlfuse China RoHS2
SF-0603SA-MSF-0603SA-M_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603SA-M
Bourns Singlfuse China RoHS2
SF-0603SPsf0603sp_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603SP
Bourns Singlfuse China RoHS2
SF-0603SP-MSF-0603SPxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-0603SP-M
Bourns Singlfuse China RoHS2
SF-0603SP-R1See Data Sheet
SF-1 CofC
Request Report
SF-0603SP-R
Bourns Singlfuse China RoHS2
SF-1206Fsf1206f050_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206
Bourns Singlfuse China RoHS2
SF-1206F-MSF-1206F-M_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206F-M
Bourns Singlfuse China RoHS2
SF-1206FPsf1206s050_2_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206FP
Bourns Singlfuse China RoHS2
SF-1206HH-RSF-1206HH-R1See Data Sheet
SF-1 CofC
Request Report
SF-1206HH-R
Bourns Singlfuse China RoHS2
SF-1206HHA-RSF-1206HHA-R1See Data Sheet
SF-1 CofC
Request Report
SF-1206HHA-R
Bourns Singlfuse China RoHS2
SF-1206HH-MSF-1206HHxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206HH-M
Bourns Singlfuse China RoHS2
SF-1206HIA-MSF-1206HIA-M_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206HIA-M
Bourns Singlfuse China RoHS2
SF-1206HI-MSF-1206HIxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206HI-M
Bourns Singlfuse China RoHS2
SF-1206HV-MSF-1206HVxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206HV-M
Bourns Singlfuse China RoHS2
SF-1206Ssf1206s_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206S
Bourns Singlfuse China RoHS2
SF-1206SA-WSF-1206SxxxW-2_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206SA-W
Bourns Singlfuse China RoHS2
SF-1206S-MSF-1206SxxxM_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206S-M
Bourns Singlfuse China RoHS2
SF-1206SA-MSF-1206SA-M_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206SA-M
Bourns Singlfuse China RoHS2
SF-1206SA-RSF-1206SA-R1See Data Sheet
SF-1 CofC
Request Report
SF-1206SA-R
Bourns Singlfuse China RoHS2
SF-1206S-WSF-1206SxxxW_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206SA150W ~800W
SF-1206SA1000W-1500W
Bourns Singlfuse China RoHS2
SF-1206SPsf1206sp_part1See Data Sheet
SF-1 CofC
Request Report
SF-1206SP
Bourns Singlfuse China RoHS2
SF-1206S-R1See Data Sheet
SF-1 CofC
Request Report
SF-1206S-R
Bourns Singlfuse China RoHS2
SF-2410FA-WSF-2410FA1200W-2_part1See Data Sheet
SF-1 CofC
Request Report
SF-2410FA-W
Bourns Singlfuse China RoHS2
SF-2410F-WSF-2410FxxxW_part1See Data Sheet
SF-1 CofC
Request Report
SF-2410F-W
Bourns Singlfuse China RoHS2
SF-2410FPA-WSF-2410FPA-W_part1See Data Sheet
SF-1 CofC
Request Report
SF-2410FPA-W
Bourns Singlfuse China RoHS2
SF-2410FP-WSF-2410FPxxxW_part1See Data Sheet
SF-1 CofC
Request Report
SF-2410FP-W
Bourns Singlfuse China RoHS2
SF-2410SP-WSF-2410SPxxxW_part1See Data Sheet
SF-1 CofC
Request Report
SF-2410SP-W
Bourns Singlfuse China RoHS2
SF-2410FP-TSF-2410FP-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-2410FP-T
Bourns Singlfuse China RoHS2
SF-2410F-TSF-2410F-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-2410F-T
Bourns Singlfuse China RoHS2
SF-2410HI-TSF-2410F-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-2410HI-T
Bourns Singlfuse China RoHS2
SF-3812TM-TSF-3812TM-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-3812TM-T
Bourns Singlfuse China RoHS2
SF-3812TL-Tsf3812tl_part1See Data Sheet
SF-2 CofC
Request Report
SF-3812TL-T
Bourns Singlfuse China RoHS2
SF-3812F-TSF-3812F-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-3812F-T
Bourns Singlfuse China RoHS2
SF-3812FG-TSF-3812FG-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-3812FG-T
Bourns Singlfuse China RoHS2
SF-3812SP-TSF-3812F-T_part1See Data Sheet
SF-2 CofC
Request Report
SF-3812SP-T
Bourns Singlfuse China RoHS2
SF-2923HC-CSF-2923HC_part1See Data Sheet
SF-1 CofC
Request Report
SF-2923HC
Bourns Singlfuse China RoHS2
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
所有带星号的字段都是必填字段
用途*
所有带星号的字段都是必填字段
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/PaiTMH8hv8I

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component