Search
Languages

トランス LAN - AEC-Q200 車載用規格対応

prodline_magnetics_lan
技術仕様

For more information regarding AEC-Q200 compliant products, please download our Bourns Automotive Certificates list and the Bourns® Automotive Component Selection Guide - Short Form Brochure

Mineral Source Reporting for Transformers: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings