Search
Languages

Transformatoren - Chip-LAN

Transformers - Chip LAN
Spezifikationen

Bourns offers a broad breadth of power conversion components. Our customers benefit from Bourns’ automated production expertise that results in more cost efficient, reliable and higher quality components.   
 
In addition, we provide expert magnetics design support focused on efficiency and size and can deliver complete fast-turn prototypes. To address your specific needs, we invite you to fill out a worksheet to begin the process of establishing your requirements. Please select the appropriate link below:

Mineral Source Reporting for Transformers: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Mount Description MDS Design Files Ingenieurwesen Buy Now
SM453229-381N7Y SM453229-381N7Y
SMT Chip LAN, 10/100/1000 Transformer, 4.7 x 3.3 x 2.9 mm SM453229-381N7Y
Buy
SM453229-231N7Y SM453229-231N7Y
SMT Chip LAN, 10/100/1000 Transformer, PoE, 4.7 x 3.3 x 2.9 mm SM453229-231N7Y
Buy
SM43P01EL SM43P01EL
SMT Chip LAN Transformer Module, 10 GbE, PoE+, with Common Mode Chokes, 10.3 x 16.5 x 4.1 mm TBD
Buy
SM42P01EL SM42P01EL
SMT Chip LAN Transformer Module, 5 GbE, PoE+, with Common Mode Chokes, 10.3 x 16.5 x 4.1 mm TBD
Buy
SM43001EL SM43001EL
SMT Chip LAN Transformer Module, 10 GbE, with Common Mode Chokes, 10.3 x 16.5 x 4.1 mm TBD
Buy
SM42002EL SM42002EL
SMT Chip LAN Transformer Module, 2.5 GbE, with Common Mode Chokes, 14.6 x 17.53 x 4.5 mm SM42002EL
Buy
SM353230-181N7Y SM353230-181N7Y
SMT Chip LAN Transformer, 1/2.5/5G, 3.5 x 3.2 x 2.9 mm SM353230-181N7Y
Buy
SM453230-121N7Y SM453230-121N7Y
SMT Chip LAN Transformer, 10G, 4.7 x 3.3 x 2.9 mm SM453230-121N7Y
Buy
SM453230-181N7Y SM453230-181N7Y
SMT Chip LAN Transformer, 1/2.5/5G, 4.7 x 3.3 x 2.9 mm SM453230-181N7Y
Buy
SM453229A-381N7Y SM453229A-381N7Y
SMT Chip LAN Transformer, 10/100/1000 Base-T, AEC-Q200 Compliant, 4.7 x 3.3 x 2.9 mm SM453229A-381N7Y
Buy
SM453230-121N7YP SM453230-121N7YP
SMT Chip LAN Transformer, 10 GbE, PoE+, 4.7 x 3.3 x 2.9 mm SM453230-121N7YP
Buy
SM453230-231N7YP SM453230-231N7YP
SMT Chip LAN Transformer, 1 / 2.5 / 5 GbE, PoE+, 4.7 x 3.3 x 2.9 mm SM453230-231N7YP
Buy
SM41126EL SM41126EL
SMT Chip LAN Transformer Module, 10/100 Base-Tx with Common Mode Chokes, 8.67 x 12.7 x 4 mm SM41126EL
Buy
Model/Datasheet Bild MSL Lötprofile Verpackungsetikett Anschluss Konf. Prüfberichte Dritter MDB China RoHS
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*