MENU
Search
Languages

Kundenspezifisch - Induktoren- und Gleichtaktdrossel-Arbeitsblatt

General Information

Please fill out as much as possible.

Market Segment

Check all that apply







Product Information

(i.e., Through-hole, SMD, Common Mode, Isolation Transformer, Line Matching Transformer, etc.)
(i.e., Inductor used for DC/DC, power supplies, line filters; or Transformer is to be used for CEPT (2048 mbps); or Line switching interface, etc.)

Bourns as a Supplier

Please choose one



 

Inductor Specifications

(µH or mH)
(%)
(Ω max.)
(µH)
(A)
(A)
(A, µH at Rated DC Current)
(Hz to Hz)
(Ω)
(Hz)
(__at Frequency of __Hz)
(VDC)
(VDC/µs)
(VDC or Vrms)
(MΩ @ 100 VDC)

Polarity and Schematic Layout Diagram

Please choose a schematic:




Environmental Requirements

(°C)
(°C)

Mechanical Requirements

(L / W / H)
(mm)
Type


Terminations

File Upload
Please upload schematics, drawings, or any relevant file to help explain the request.

Thank you for completing the Custom Specials - Power Transformer Worksheet. Please contact a Bourns Field Applications Engineer for further assistance.

a