MENU
Search
Languages

70AD-Male

STYLE
Pitch
Number of Contacts
Voltage Rating
Packaging
PART NUMBERSTYLEPitchNumber of ContactsVoltage RatingPackagingLocator PinsMountingDurabilityNormal ForceEngineeringBuy Now
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
  Specifications

Serie 70AD-Male
Datenblatt 70AD-Male
Bild
Isolator Glass reinforced thermoplastic, UL 94 V-0 listed, black
Kontakt Copper Alloy
Nennstrom DC 3 A/contact
Periodische Spitzensperrspannung, Symbol: VWM / unit: V DC 30 V
Kontaktwiderstand 25 miliohms max.
Dielektrische Spannung AC 500 V
Isolationswiderstand 500 megohms min.
Betriebstemperatur -55 °C to 125 °C
Mechanische Lebensdauer 5,000 cycles min.
RoHS-konform
MDS 70ADM 6pin MDS
70ADM 5pin MDS
70ADM 4pin MDS
70ADM 3pin MDS
70ADM 2pin MDS
Ingenieurwesen
Design Dateien

  Design Files

 Return to Product Line