MENU
Search
Languages

70AA-Female

STYLE
Pitch
Number of Contacts
Voltage Rating
Packaging
PART NUMBERSTYLEPitchNumber of ContactsVoltage RatingPackagingLocator PinsMountingDurabilityNormal ForceEngineeringBuy Now
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
  Specifications

Serie 70AA-Female
Datenblatt 70AA-Female
Bild
Isolator Glass reinforced thermoplastic, UL 94 V-0 listed, black
Kontakt Copper Alloy
Nennstrom 3 A/contact
Periodische Spitzensperrspannung, Symbol: VWM / unit: V 60 V
Kontaktwiderstand 30 miliohms max.
Dielektrische Spannung AC 500 V
Isolationswiderstand 1000 megohms min.
Betriebstemperatur -55 °C to 125 °C
Mechanische Lebensdauer 10,000 cycles min.
RoHS-konform 70AA-Female
MDS 70AAF 6pin MDS
70AAF 5pin MDS
70AAF 4pin MDS
70AAF 3pin MDS
70AAF 2pin MDS
Ingenieurwesen
Design Dateien

  Design Files

 Return to Product Line
a