Search
Languages

Bourns Expands SSA-2 Series Analog Current Sensors with AEC-Q Compliant Assembly Option

New assembly option reduces qualification burden and compliance risk for engineers designing high-reliability power systems

RIVERSIDE, Calif., March 30, 2026 - Bourns today announced that its SSA-2 Series analog current sensors are now available with an AEC-Q compliant components assembly option. The addition targets engineers developing high-reliability power systems where component qualification is a formal requirement—giving them a path to AEC-Q compliance without rebuilding their qualification process from the ground up.

In automotive, industrial, and energy applications, passive devices operating under harsh conditions—temperature cycling, vibration, and mechanical shock—are routinely required to meet AEC-Q qualification standards. For design teams working against tight program timelines, the qualification process itself can become a bottleneck. AEC-Q compliant component sourcing also aligns with automotive OEM requirements and supports PPAP and automotive validation workflows, reducing compliance risk at the system level.

“The SSA-2 Series already delivers the accuracy and stability that demanding power applications require. Adding an AEC-Q compliant assembly option means engineers working in automotive and high-reliability environments can specify the SSA-2 with greater confidence in their qualification path.”
— Javier Navarro, Product Engineer Manager Sensors & Controls, Bourns, Inc.

Key Capabilities
  • AEC-Q compliant assembly option simplifies the qualification process and reduces compliance risk in high-reliability application designs
  • High-accuracy current measurement with very low insertion loss across the full operating range
  • Electrically isolated signal output provides safety separation between the measurement circuit and the power path
  • Integrated shunt and signal conditioning in a compact package reduces board space and component count
  • High bandwidth capability handles fast current transients without signal distortion
  • Excellent linearity and thermal stability maintained across demanding environmental conditions
Target Applications
  • DC-DC converters and Battery Management Systems (BMS)
  • Motor drives and industrial power control systems
  • Power distribution units in automotive and commercial vehicle platforms
  • High-reliability power systems subject to AEC-Q qualification requirements
Availability
The AEC-Q compliant assembly option for the Bourns® SSA-2 Series Analog Current Sensors is available now. Full specifications and ordering information are available at bourns.com/products/sensors/current-sensors. Samples may be requested through Bourns Customer Service.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.

Agenturkontakt:
Annette Keller
Keller Communication
(949) 947-7232
annettekeller1984@gmail.com
Firmenkontakt:
David Scofield
Bourns, Inc.
(951) 781-5054
david.scofield@bourns.com