MENU
Search
Languages

Fuel Level Sensors

Bourns was one of the early pioneers in the evolution of the contacting fuel level sensor with their proprietary ink systems that provided longer life with a high resistance to new fuels. Bourns has continued to be a leader in this market with over 20 years of experience designing customer specific solutions for the transportation market.

Available Features

  • Over 3 million cycles (wet)
  • Proprietary ink systems designed for a wide range of fuels
  • 100 % electrically tested over full sweep
  • Temperature range -40 °C to 125 °C
  • Available with wire harness

Benefits

  • Reliable long life contacting technology
  • Designed for Harsh environments including low sulphur fuels
  • Built in quality
  • Adaptable to customer design
fuel_level_sensors_compilation
 
 

 

a