Search
Languages

绕线式贴片式电感

Chip Inductors - Wirewound
技术规格

Bourns® 线绕式芯片电感器具备高电流承载能力、高 Q 值,并符合 RoHS 规范,适用于射频模块、手机、GPS 接收器,以及抑制电子设备次级侧信号的电磁干扰等应用。

Bourns® 磁性组件冲突矿产来源报告: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 技术 结构 遮蔽式 尺寸 电感范围 共振频率范围 电流范围 MDS 工程 工程檔
CC453232 (1812) CC453232 (1812) cm Wirewound Sealed 4.2 x 3.2 x 4.5 mm 1 - 680 µH 2.5 - 180 MHz 65 - 1050 mA CC453232
Downloads
CM322522 (1210) CM322522 (1210) cm Wirewound Sealed 3.2 x 2.5 x 2.2 mm 0.12 – 150 µH 7 - 680 MHz 45 - 450 mA CM322522
Downloads
CM453232 (1812) CM
cm Wirewound Sealed 4.5 x 3.2 x 3.2 mm 0.1 - 1000 µH 2.5 - 300 MHz 30 - 800 mA CM453232
CM453232 (1R0-101)
CM453232 (151-102)
CM453232 (121)
CW100505 (0402) CW100505 (0402) CW Wirewound Open 1 x 0.55 x 0.5 mm 0.01 - 0.12 µH 1100 - 6000 MHz 100 - 1360 mA CW100505 (0402)
Downloads
CW160808 (0603) CW160808 (0603) CW Wirewound Open 1.6 x 1 x 1 mm 0.0018 - 0.27 µH 990 - 6000 MHz 170 - 700 mA CW160808 (0603)
Downloads
CW201212 (0805) CW201212 (0805) CW Wirewound Open 2 x 1.5 x 1.3 mm 0.0022 - 0.91 µH 180 - 6,000 MHz 180 - 600 mA CW201212 (2N2~R39)
Downloads
CW252016 (1008) CW252016 (1008) CW Wirewound Open 2.5 x 2 x 1.6 mm 0.01 - 4.7 µH 50 - 4100 MHz 260 - 1000 mA CW252016 (1008)
Downloads
CW105550A (0402) CW105550A
CW Wirewound Open 1 x 0.55 x 0.5 mm 1 - 120 nH 1100 - 6000 MHz 110 - 1360 mA CW105550A
CW161009A (0603) CW161009A
CW Wirewound Open 1.65 x 1.15 x 0.9 mm 1.6 - 390 nH 350 - 12500 MHz 130 - 700 mA CW161009A
CC322522A CC322522A
Wirewound Sealed 3.2 x 2.5 x 2.2 mm 1 - 100 µH 8 - 100 MHz 0.15 - 1.35 A CC322522A
CC453232A CC453232A
Wirewound Sealed 4.2 x 3.2 x 3.2 mm 1 - 1000 µH 2 - 180 MHz 0.09 - 2.3 A CC453232A
CWF2414 CWF2414
Wirewound Open 2.2 x 1.4 x 1.3 mm 1 - 22 µH 20 - 208 MHz 340 - 1300 mA CWF2414
CWF1610 CWF1610
Wirewound Open 1.6 x 1 x 1 mm 1 - 22 µH 24 - 390 MHz 200 - 700 mA CWF1610
CWP3230A CWP3230A
Wirewound Open 3.2 x 2.5 x 3 mm 2.2 - 47 µH 50 - 300 MHz 500 - 1900 mA CWP3230A (2R2M)
CWP3230A (6R8M, 100M, 220M)
CWP3230A (470M)
CWF2012A CWF2012A
Wirewound Open 2.4 x 1.6 x 1.4 mm 0.47 – 33 µH 15 – 720 MHz 145 – 750 mA CWF2012A
CWF1612A CWF1612A
Wirewound Open 1.65 x 1.15 x 1.05 mm 0.047 – 10 µH 40 – 1700 MHz 270 – 1500 mA CWF1612A
CWF1610A CWF1610A
Wirewound Open 1.6 x 1.0 x 1.0 mm 0.1 – 22 µH 24 – 1150 MHz 200 – 1400 mA CWF1610A
CW2012A CW2012A
Wirewound Open 2.4 x 1.6 x 1.4 mm 2 - 1000 nH 100 - 8000 MHz 170 - 800 mA CW2012A
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
CC453232 (1812)cm1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CC453232
Bourns Chip Inductors Wirewound China RoHS
CM322522 (1210)cm1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CM322522
Bourns Chip Inductors Wirewound China RoHS
CM453232 (1812)cm1Ch Pwr Ind
Sn (e3)CM-1
Request Report
CM453232
CM453232 (1R0-101)
CM453232 (151-102)
CM453232 (121)
Bourns Chip Inductors Wirewound China RoHS
CW100505 (0402)CW1See Data Sheet
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW100505 (0402)
Bourns Chip Inductors Wirewound China RoHS
CW160808 (0603)CW1See Data Sheet
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW160808 (0603)
Bourns Chip Inductors Wirewound China RoHS
CW201212 (0805)CW1Conf 1
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW201212 (2N2~R39)
CW201212 (R47-R91)
Bourns Chip Inductors Wirewound China RoHS
CW252016 (1008)CW1Conf 1
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW252016 (1008)
Bourns Chip Inductors Wirewound China RoHS
CW105550A (0402)CW1See Data Sheet
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW105550A
Bourns Chip Inductors Wirewound China RoHS
CW161009A (0603)CW1See Data Sheet
Ch Pwr Ind
Au (e4)CM-1
Request Report
CW161009A
Bourns Chip Inductors Wirewound China RoHS
CC322522Acm1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CC322522A
Bourns Chip Inductors Wirewound China RoHS
CC453232ACC453232A Part Image1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CC453232A
Bourns Chip Inductors Wirewound China RoHS
CWF2414cwf2414_part1See Data Sheet
Ch Pwr Ind
Sn (e3)CWF CofC
Request Report
CWF2414
Bourns Chip Inductors Wirewound China RoHS
CWF1610cwf1610_part1See Data Sheet
Ch Pwr Ind
Sn (e3)CWF CofC
Request Report
CWF1610
Bourns Chip Inductors Wirewound China RoHS
CWP3230ACWP3230A1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CWP3230A (2R2M)
CWP3230A (6R8M, 100M, 220M)
CWP3230A (470M)
Bourns Chip Inductors Wirewound China RoHS
CWF2012A1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CWF2012A
Bourns Chip Inductors Wirewound China RoHS
CWF1612A1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CWF1612A
Bourns Chip Inductors Wirewound China RoHS
CWF1610A1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CWF1610A
Bourns Chip Inductors Wirewound China RoHS
CW2012A1See Data Sheet
Ch Pwr Ind
Sn (e3)CM-1
Request Report
CW2012A
Bourns Chip Inductors Wirewound China RoHS
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download