Leave a message
MENU
Search
Languages

Bourns發佈新款10/100 Base-Tx 變壓器 MB及ADSL數據機最佳電感元件解決方案

河邊市, 加州, Jun 10, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today introduced its new 10/100 Base-Tx Transformer. Designated the Bourns® Model PT61018PEL, it is an addition to the company's comprehensive inductive components product family. This LAN transformer features a single-port, small size, potted construction design that makes it an optimal solution for Ethernet MB and ADSL-based modems. Bourns' new LAN 10/100 Base-Tx transformer is also ideal for harsh environment applications offering extended temperature range (-40 to +85 °C) operation with 1.5K Vrms isolation voltage. The PT61018PEL can be used as alternate transformer to Bourns' existing Model PT61018EL, and offers a significantly shorter production lead time of 10 weeks compared to the existing model.

"Bourns' new LAN 10/100 Base-TX transformer is a welcome addition to our broad array of magnetic components and solutions that meet a variety of application needs," said Guido Zehnder, product manager at Bourns, Inc. "In addition to its ruggedized potted construction design and extended temperature operation that meet harsh environment modem application requirements, Bourns' latest LAN transformer is fully integrated for adapter, hub and motherboard applications."

Pricing and Availability As a pricing reference, the Bourns® model PT61018PEL is priced at $0.60 each in 5000 piece quantities. Available immediately, the new LAN transformer is IEEE 802.3 Ethernet compatible, is offered in a dual channel 16-pin SMD package and is RoHS compliant*. For additional product specifications, please go to: www.bourns.com/docs/product-datasheets/PT61018PEL.pdf

關於美商柏恩(Bourns)

Bourns — 是電子零組件業界的龍頭製造供應商,公司總部位於美國加州的河邊市,其產品包含:位置與速度傳感器、電路保護解決方案、磁性組件、微電子模組、面板控制器及電阻產品,服務產業涵蓋汽車、工業、消費、通信、非關鍵性的生命支持醫療(低/中風險)、音頻以及其他各種市場。如需了解更多的公司與產品訊息,歡迎上公司網站查詢:www.bourns.com

Bourns®與Bourns標識為柏恩的註冊商標,惟有Bourns許可並取得適當的確認後才可使用。其他列出的名稱與品牌為其各自所有人的商標或註冊商標。

† Bourns®產品並非設計用於“救生”、“性命攸關”或“維持生命”應用,也不適用於Bourns®產品故障可能導致人身傷害或死亡的任何其他應用。請參閱法律免責聲明:www.bourns.com/docs/legal/disclaimer.pdf

媒體代理窗口:
Annette Keller
Keller Communication
(949) 947-7232
annettekeller1984@gmail.com
Bourns亞太媒體聯絡人
陳僑芬 Josephine Chen
Bourns Asia Pacific, Inc
886-2-2562-4117#138
Josephine.chen@bourns.com
a