Search
Languages

Bourns® MH3261‑T Series High Current Chip Ferrite Beads for EMI Suppression in High‑Density Power

Compact 3.2 × 1.6 mm ferrite beads support up to 11 A rated current with low DCR and wide impedance range

RIVERSIDE, Calif., June 1, 2026 - Bourns announced the MH3261‑T Series High Current Chip Ferrite Beads, designed to address EMI suppression challenges in high‑density PCB layouts where current capacity and board space are constrained. The series combines a compact 3.2 × 1.6 mm footprint with low DC resistance and rated current capability up to 11 A, enabling noise suppression without introducing excessive power loss. These characteristics support stable performance in space‑limited designs.

As power densities increase and PCB assemblies become more compact, designers face tighter limits on allowable insertion loss while maintaining effective high‑frequency noise suppression. Ferrite beads used in these environments must carry higher currents without thermal overstress or impedance degradation. The MH3261‑T Series addresses these constraints by pairing low DCR with a wide impedance range, supporting EMI control in dense layouts while operating across a broad temperature range from –55 °C to +125 °C.

“High‑density power require ferrite beads that can carry substantial current without compromising impedance or thermal margin,” said Edward Liu, Product Line Manager, Component Magnetics, Bourns. “The MH3261‑T Series was developed to provide low DC resistance and rated current up to 11 A in a compact footprint, helping designers manage EMI in constrained layouts while maintaining operating stability over the full –55 °C to +125 °C temperature range.”
— Edward Liu, Director of Magnetic Components at Bourns

Design Features and Key Capabilities
  • High rated current capacity — supports rated current from 2 A to 11 A depending on impedance value, enabling use in high‑current power paths
  • Low DC resistance — DC resistance as low as 0.0025 Ω minimizes power loss and temperature rise at rated current
  • Wide impedance range — impedance values from 30 Ω to 1000 Ω at 100 MHz provide flexibility for targeted EMI suppression
  • Compact, low‑profile package — 3.2 × 1.6 × 1.1 mm size supports high‑density PCB layouts
  • Wide operating temperature range — rated for –55 °C to +125 °C, including temperature rise at rated current
  • RoHS compliant* and halogen free**
Electrical Specifications
Parameter Range
Impedance @ 100 MHz 30 Ω – 1000 Ω (±25 %)
DC Resistance (max.) 0.0025 Ω – 0.075 Ω
Rated Current (max.) 2 A – 11 A
Operating Temperature −55 °C – +125 °C
Package Size 3.2 × 1.6 × 1.1 mm

Target Applications

  • EMI suppression in power supply rails
  • EMI suppression in power lines
  • High‑density PCB assemblies requiring low insertion loss
  • Power distribution paths in compact electronic systems

Availability
The MH3261‑T Series High Current Chip Ferrite Beads are available through Bourns’ authorized distribution network. Full specifications, ordering information, and inventory status are available on the Bourns website at www.bourns.com. Samples may be requested through Bourns Customer Service.

关于 Bourns

Bourns — 是一家私人控股制造商,专注于电力电子、电阻组件、电路保护及传感解决方案。公司成立于 1947 年,总部位于美国加州河边市 (Riverside, California),透过全球设计、制造与销售网络,服务汽车、工业、消费性电子、通信、医疗 与音频市场。如需了解更多的公司与产品信息,欢迎上公司网站查询:www.bourns.com

Bourns®与Bourns标识为柏恩的注册商标,惟有Bourns许可并取得适当的确认后才可使用。其他列出的名称与品牌为其各自所有人的商标或注册商标。

† Bourns®产品并非设计用于“救生”、“性命攸关”或“维持生命”应用,也不适用于Bourns®产品故障可能导致人身伤害或死亡的任何其他应用。请参阅法律免责声明:www.bourns.com/docs/legal/disclaimer.pdf

媒体代理窗口:
Annette Keller
Keller Communication
(949) 947-7232
annettekeller1984@gmail.com
Bourns亚太媒体联络人 :
陈侨芬 Josephine Chen
Bourns Asia Pacific, Inc
886-2-2562-4117#138
Josephine.chen@bourns.com