美国柏恩(Bourns)10圈精密電位器新增雙滾珠軸承選擇

河邊市, 加州, May 5, 2014 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today announced the release of a new dual ball bearing option to its popular Model 3549 10-turn precision potentiometer. The new option is available in the Hybritron® servo-mount version, and is capable of 10 million shaft revolutions with up to 250 grams of side load. Designed specifically for industrial, medical and aerospace machine-to-machine (M2M) applications, the upgraded ball bearing model option is also RoHS* compliant.

"This specialty option was developed in response to customer feedback and requests for the higher performance and reliability of a longer life potentiometer," said Alain Leon, Product Line Manager at Bourns, Inc. "Adding a new dual ball bearing option to Bourns' industry-leading 10-turn precision potentiometer demonstrates our ongoing commitment to provide customers with solutions that meet their evolving and demanding application needs."

Bourns® Model 3549 with the dual ball bearing option is suitable for use under some side load conditions and features a standard servo mount. Optional 0.1 % linearity and optional A/R lug are also available. It is an excellent choice for an extensive range of M2M applications including farming and forestry equipment, off-road equipment used in construction, aircraft landing gears, production line equipment, packaging automation, patient diagnostic equipment and patient laser and radiation treatment equipment.

Pricing and Availability
Bourns® Model 3549 with a dual ball bearing option is priced at $42.00 each in 1000 piece quantities. Samples and production quantities are available now. For additional product specifications, an updated data sheet is available at: www.bourns.com/docs/product-datasheets/3549.pdf

*RoHS Directive 2002/95/EC Jan. 27, 2003 including annex and RoHS Recast 2011/65/EU June 8, 2011.

关于美国柏恩(Bourns)

Bourns — 是电子零组件业界的龙头制造供货商,公司总部位于美国加州的河边市,其产品包含:位置与速度传感器、电路保护解决方案、磁性组件、微电子模块、面板控制器及电阻产品,服务产业涵盖汽车、工业、消费、通信、非关键性的生命支持医疗(低/中风险)、音频以及其他各种市场。如需了解更多的公司与产品讯息,欢迎上公司网站查询:www.bourns.com