Search
Languages

Metal Foil Resistors

Spezifikationen
Bourns® Metal Foil Resistors are designed for exceptional precision, stability, and reliability. Their unique foil construction provides low noise, minimal inductance, and long‑term performance consistency, making them ideal for demanding applications. With a rugged chassis‑mount design and advanced materials, they deliver high accuracy and dependable operation across a wide range of environments.

Available features

  • Metal foil technology
  • Low noise
  • Rugged chassis‑mount
  • High accuracy
  • Reliable thermal management
  • RoHS compliant*

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

 

Applications

  • Power electronics
  • Industrial automation
  • Energy storage
  • Test and measurement equipment
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor Power with Heatsink Package Physical Configuration Material MDS Design Files Ingenieurwesen Buy Now
BRF BRF
0.001 to 500 ohms ±0.1 % - ±5 % ±15 to ±50 ppm/°C 350 W - 2500 W Non-Standard 2 & 4 Pins Chassis Mount Metal Foil BRF
Buy
FWP218 FWP218
0.02 to 20 ohms ±0.25 % - ±5 % ±30 to ±300 ppm/°C 30 W TO-247 Through-Hole Metal Foil FWP218
Buy
FWP22x FWP22x
0.002 to 10 ohms ±0.1 % - ±5 % ±25 to ±50 ppm/°C 15 W TO-220, TO-221, D2PAK Through-Hole & Surface-Mount Metal Foil FWP220S
FWP220T
Buy
(FWP220 )

Buy
( FWP221)
FWP227x FWP227x
0.001 to 100 ohms ±0.1 % - ±5 % ±25 to ±50 ppm/°C 80 W TO-227 Chassis-Mount Metal Foil FWP227x
Buy
FWU FWU
0.02 to 150 kohms ±0.01 % - ±1 % ±1 to ±5 ppm/°C 15 W TO-220, D2PAK Through-Hole & Surface-Mount Metal Foil FWU
Buy
CFN1206 CFN
0.005; 0.01; 0.02 ohms 1 % / 5 % ±100 ppm 1 W Chip Metal Foil CFN1206
Buy
CFN0805 CFN
0.005; 0.01; 0.02 ohms 1 % / 5 % ±100 ppm 0.5 W Chip Metal Foil CFN0805
Buy
CFG0612 CFG
0.005; 0.01 ohms 1 % ±100 ppm 1 W Wide Terminal Chip Metal Foil CFG0612
Buy
FWP2324 FWP2324
0.001 to 50 ohms ±0.01 % - ±5 % ±2 to ±25 ppm/°C 40 W Non-Standard 4 Pins Through-Hole Metal Foil FWP2324
Buy
FPY FPY
0.5 to 1 Mohms ±0.005 % - ±1 % ±2 to ±4.5 ppm/°C 2 W Non-Standard 4 Pins Through-Hole Metal Foil TBD
Buy
FPV FPV
0.05 to 650 ohms ±0.01 % - ±1 % ±1 to ±5 ppm/°C 50 W Non-Standard 4 Pins Through-Hole Metal Foil FPV
Buy
FPM FPM
0.01 to 100 ohms ±0.1 % - ±5 % ±15 to ±50 ppm/°C 50 W Non-Standard 4 Pins Through-Hole Metal Foil FPM
Buy