Leave a message
MENU
Search
Languages

Air Coil Inductors

prodline_transformers_power
Spezifikationen
Air coil inductors are essential passive electronic components that store and release energy in the form of a magnetic field when an electric current flows through them. Unlike their counterparts, such as ferrite core inductors, air coil inductors use air as their core material, offering advantages like low core losses and minimal saturation. Their versatility makes them suitable for a wide range of applications, including signal filtering, impedance matching, and frequency tuning in various electronic circuits.
Produkte
RoHS
Muster anfordern
Kontaktieren
Series Data Sheet Photo Platform Power Input Voltage Primary Inductance Output 1 Output 2 Creepage AUX Shielded MDS Ingenieurwesen Buy Now
AC4842R AC4842R
Air Coil 22 - 120 nH AC4842R
Buy
AC6830R AC6830R
Air Coil 17.5 - 43 nH AC6830R
Buy
AC4013R AC4013R
Air Coil 5.6 - 12.55 nH AC4013R
Buy
AC3630R AC3630R
Air Coil 2.5 - 18.5 nH AC3630R
Buy
AC2213R AC2213R
Air Coil 1.65 - 5.45 nH AC2213R
Buy
AC1060R AC1060R
Air Coil 90 - 538 nH AC1060R
Buy
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*
Mit einem Sternchen markierte Felder sind Pflichtfelder
a