Innovatively designed modular contacts meet higher power delivery demands for energy charging, efficient energy transfer or to support parallel loads and multiple subsystems
RIVERSIDE, Calif., March 18, 2026 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced that it has expanded its modular contacts portfolio with new five, six and eight amp products. The unique, advanced design of Bourns® 75ABF, 75ABM, 76AAF, 76AAM, 78ADF and 78ADM Modular Contacts gives designers additional higher amperage and power-dense choices. They also are tested for 50,000-cycle operation and can be stacked side-by-side to enable greater design flexibility.
Designers can realize multiple benefits from employing these latest higher-amp modular contacts, including enhanced power delivery for demanding application tasks, the ability to quickly charge batteries and to provide the capability for efficient energy transfer that reduces voltage drop over short distances. In addition, Bourns® new five, six and eight amp Modular Contacts deliver the scalability to support multiple subsystems.
Bourns® 75ABF, 75ABM, 76AAF, 76AAM, 78ADF and 78ADM Modular Contacts are available now and are RoHS compliant*. For more detailed product information, please see: bourns.com/products/connectors/modular-contacts.
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.
**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.