Search
Languages

Bourns Introduces Resistance Temperature Detector Line Engineered to Meet High Accuracy and Long-Term Stability Requirements

New temperature sensors offer advanced features and package size flexibility ideal for applications that require precise temperature sensing or compensation

RIVERSIDE, Calif., October 28, 2025 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today introduced its Riedon™ RTDW Series Resistance Temperature Sensors by Bourns. Designed to deliver precise temperature sensing or compensation, the new series expands the Company’s sensing portfolio with devices engineered with advanced features and packaging options that supply high accuracy, long-term stability and broad design flexibility.

The RTDW Series combines standard RTD resistance values of 100, 500, and 1000 ohms with low ±1 percent resistance tolerances to achieve precise temperature measurement and compensation. Available with selectable TCR options of ±3500, ±4500, and ±6000 ppm/°C, the series offers the flexibility to optimize for accuracy and linearity across a wide range of applications. These advanced features provide the stability, uniformity and repeatability needed for critical performance requirements. Target applications include environmental temperature sensing devices, HVAC controls, industrial probes, various sensors, rechargeable battery packs, low/medium risk medical diagnostic equipment**, compensation resistors and process control systems.

Built with wirewound technology, the RTDW Series minimizes electrical noise, provides excellent repeatability, and ensures long-term stability across a broad temperature range. The all-welded construction makes these devices highly reliable under stress and vibration, while their protective housing enhances durability in harsh environments.

Furthermore, Bourns is offering the series in multiple through-hole package sizes, allowing designers to simplify integration into both new and existing designs. Customizable options with non-standard resistance values or packaging are also available from Bourns, enabling developers to meet their application-specific design requirements.

The Riedon™ RTDW Series by Bourns is available now and is RoHS* compliant. For additional information, please visit: bourns.com/products/resistors/precision-wirewound-resistors.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns® products have not been designed for and are not intended for use in "lifesaving," "life-critical" or "life-sustaining" applications nor any other applications where failure or malfunction of the Bourns® product may result in personal injury or death. See Legal Disclaimer Notice www.bourns.com/docs/legal/disclaimer.pdf

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.