Leave a message
MENU
Search
Languages

Bourns Announces Release of Model SSD Current Sensor – Digital Series

Offering superior accuracy, stability and electrical isolation, Bourns® Digital DC Current Sensors provide high accuracy over a wide operating temperature range

RIVERSIDE, Calif., July 1, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced the release of the Model SSD Current Sensor - Digital Series. The series includes innovatively designed digital DC shunt-based current sensors that offer superior accuracy, stability and electrical isolation over a wide -40 °C to +115 °C operating temperature range. These small and highly-integrated digital System-in-Package (SiP) devices are well-suited for a wide variety of battery-related current sensing applications including large-scale energy storage banks, renewable energy generation infrastructure, industrial motor drives, building automation systems, and EV charging stations.

The series features a 16-bit automotive-grade microcontroller unit (MCU) and delivers accuracy of ±0.1 % full scale. The internal 24-bit Analog-to-Digital Converter (ADC) offers plug-and-play simplicity, helping to significantly streamline implementation so engineers can quickly add high-accuracy current measurement into their latest designs or retrofit it into existing ones. These shunt-based sensors also help eliminate the need for periodic device calibrations, all while providing highly accurate measurements that contribute to more efficient use of power. There are two models: the RS-485 serial interface model, which can also be configured as MODBUS RTU, and the customizable CANbus model.

The Model SSD Current Sensor – Digital Series is available now. For additional product information, please see: www.bourns.com/products/sensors/current-sensors.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.